VZ400 Series Metal Seal/3 Port Solenoid Valve Valve
Option configuration
Reset
Details
Series
-- Please select --
4(VZ400 Series)
1
Type Of Actuation
-- Please select --
1(N.C.Normally Closed)
2(N.O.Normally Open)
2
Body
-- Please select --
2(Body Ported(Individual Pilot Exhaust,Also For Common Pilot Exhaust))
5(Sub-base Mounted(Common Pilot Exhaust))
3
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
8(48 VAC 50/60 Hz)
B(24 VAC 50/60Hz)
P(100 VDC)
S(5 VDC)
V(6 VDC)
W(32 VDC)
Y(48 VDC)
Z(110 VDC)
4
Electrical Entry
-- Please select --
D(DIN Terminal)
DO(DIN Terminal Without Connector)
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
L(L Plug Connector With Lead Wire Length 300 mm)
LN(L Plug Connector Without Lead Wire)
LO(L Plug Connector Without Connector)
M(M Plug Connector With Lead Wire Length 300 mm)
MN(M Plug Connector Without Lead Wire)
MO(M Plug Connector Without Connector)
5
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
6
Manual Override
-- Please select --
-(Push Type (Safety Type))
B(Locking Type (Tool Required))
C(Locking Type (Manual Type))
7
Port Size
-- Please select --
-(Without Sub-plate)
01(Rc1/8)
02(Rc1/4)
8
Option
-- Please select --
-(None)
U(Silencer)
F(Foot Bracket)
K(Foot Bracket+Silencer)
9
CE/UKCA-compliant
-- Please select --
-(-)
Q(CE/UKCA-compliant)
10
-- UnSelected
-- Selected
-- Selection invalid