Solenoid Valve For CVRB1 Series
Option configuration
Reset
Details
Valve Series
-- Please select --
3(Series VZ3000/C□VRB1BW50,63)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
2
Rated Voltage
-- Please select --
1(100 VAC 50/60 Hz)
2(200 VAC 50/60 Hz)
5(24 VDC)
3
Electrical Entry
-- Please select --
D(DIN Terminal With Connector)
DO(DIN Terminal Without Connector)
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
L(L Plug Connector With Lead Wire Length 300 mm)
LO(L Plug Connector Without Connector)
M(M Plug Connector With Lead Wire Length 300 mm)
MO(M Plug Connector Without Connector)
4
With Light Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
5
Manual Override
-- Please select --
-(Non-locking Push Type)
B(Locking Type B(Slotted))
C(Locking Type C(Manual))
6
Suffix
-- Please select --
X199(For VZ3000 Series Only)
7
-- UnSelected
-- Selected
-- Selection invalid