VZ300 Series Rubber Seal 3 Port Solenoid Valve/Base Mounted Valve
Option configuration
Reset
Details
Series
-- Please select --
3(VZ300 Series)
1
Function
-- Please select --
1(Normally Closed)
2(Normally Open)
2
Body Option
-- Please select --
-(Pilot Valve Individual Exhaust Type)
R(External Pilot Style)
M(Main/Pilot Valve Common Exhaust Type)
3
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
8(48 VAC 50/60Hz)
B(24 VAC 50/60Hz)
P(100 VDC)
S(5 VDC)
V(6 VDC)
W(32 VDC)
Y(48 VDC)
Z(110 VDC)
4
Electrical Entry
-- Please select --
D(DIN Terminal With Connector)
DO(DIN Terminal Without Connector)
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
L(L Plug Connector With Lead Wire Length 300 mm)
LN(L Plug Connector Without Lead Wire)
LO(L Plug Connector Without Connector)
M(M Plug Connector With Lead Wire Length 300 mm)
MN(M Plug Connector Without Lead Wire)
MO(M Plug Connector Without Connector)
5
Light/Surge Voltage Suppressor
-- Please select --
-(None)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
6
Manual Override
-- Please select --
-(Non-locking Push Type)
B(Locking Type B(Slotted))
C(Locking Type C(Manual))
7
Port Size
-- Please select --
-(Without Sub-plate)
01(1/8 With Sub-Plate)
8
Thread Type
-- Please select --
-(Rc or None)
T(NPTF)
F(G)
N(NPT)
9
Made To Order
-- Please select --
-(Standard)
X1(Solenoid Valve:Solenoid Assembly Reserved Installation)
10
CE/UKCA-compliant
-- Please select --
-(-)
Q(CE/UKCA-compliant)
11
-- UnSelected
-- Selected
-- Selection invalid