VZ3000/5000 Series Valve Mounted Guide Cylinder For MVGQ Series(Φ25,Φ32,Φ40,Φ50,Φ63) Valve
Option configuration
Reset
Details
Valve Series
-- Please select --
3(Series VZ3000)
5(Series VZ5000)
1
Type Of Actuation
-- Please select --
1(2 Position Single Solenoid)
2(2 Position Double Solenoid)
2
Body Option
-- Please select --
0(Pilot Valve Individual Exhaust Type)
3(Main/Pilot Valve Common Exhaust Type)
3
Rated Voltage
-- Please select --
1(100 VAC 50/60 Hz)
2(200 VAC 50/60 Hz)
3(110 VAC 50/60 Hz)
4(220 VAC 50/60 Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC)
8(48 VAC)
B(24 VAC)
S(5 VDC)
V(6 VDC)
W(32 VDC)
Y(48 VDC)
Z(110 VDC)
4
Electrical Entry
-- Please select --
D(DIN Terminal With Connector)
DO(DIN Terminal Without Connector)
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
L(L Plug Connector With Lead Wire (Wire Length 300 mm))
LN(L Plug Connector Without Lead Wire)
LO(L Plug Connector Without Connector)
M(M Plug Connector With Lead Wire (Wire Length 300 mm))
MN(M Plug Connector Without Lead Wire)
MO(M-type Plug Connector Without Connector)
5
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
6
Manual Override
-- Please select --
-(Non-locking Push Type)
B(Locking Type B(Slotted))
C(Locking Type C(Manual))
7
Speed Controller Specifications
-- Please select --
MA(Meter-out)
MB(Meter-in)
8
Port Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
9
Made To Order
-- Please select --
-(Standard)
XA1(Change Of Rod End Shape)
XA6(Change Of Rod End Shape)
XA17(Change Of Rod End Shape)
XA21(Change Of Rod End Shape)
XC79(Machining Tapped Hole, Drilled Hole And Pin Hole Additionally)
10
-- UnSelected
-- Selected
-- Selection invalid