VY1 Series Electro-pneumatic Regulator E-P HYREG
Option configuration
Reset
Details
Body Size
-- Please select --
1(Body Ported)
2(Base Mounted)
3(Body Ported)
4(Base Mounted)
5(Body Ported)
7(Body Ported)
9(Body Ported)
A(Body Ported)
B(Base Mounted)
D(Base Mounted)
1
Pilot Type
-- Please select --
0(Internal Pilot)
1(External Pilot)
2
Power Source/Command Signal
-- Please select --
-(Power Source voltage DC:24 V;Command Signal DC:1 to 5 V;Input Impedance:67 kΩ)
1(Power Source voltage DC:24 V;Command Signal DC:0 to 10 V;Input Impedance:10 kΩ)
2(Power Source voltage DC:24 V;Command Signal DC:4 to 20 mA;Input Impedance:120 Ω)
3(Power Source voltage DC:24 V;Command Signal DC:0 to 20 mA;Input Impedance:120 Ω)
5(Power Source voltage DC:12 V;Command Signal DC:1 to 5 V;Input Impedance:67 kΩ)
6(Power Source voltage DC:12 V;Command Signal DC:0 to 10 V;Input Impedance:10 kΩ)
7(Power Source voltage DC:12 V;Command Signal DC:4 to 20 mA;Input Impedance:120 Ω)
8(Power Source voltage DC:12 V;Command Signal DC:0 to 20 mA;Input Impedance:120 Ω)
3
Bore Size
-- Please select --
00(Without Sub-plate)
01(Port 1(P), 2(A):Rc1/8;Port 3(R):Rc1/8)
02(Port 1(P), 2(A):Rc1/4;Port 3(R):Rc1/4)
03(Port 1(P), 2(A):Rc3/8;Port 3(R):Rc3/8)
04(Port 1(P), 2(A):Rc1/2;Port 3(R):Rc1/2)
06(Port 1(P), 2(A):Rc3/4;Port 3(R):Rc3/4)
10(Port 1(P), 2(A):Rc1;Port 3(R):Rc1 1/4)
12(Port 1(P), 2(A):Rc1 1/4;Port 3(R):Rc1 1/4)
14(Port 1(P), 2(A):Rc1 1/2;Port 3(R):Rc1 1/2)
20(Port 1(P), 2(A):Rc2;Port 3(R):Rc2)
M5(M5)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
Option
-- Please select --
-(None)
B(Bracket)
BG(Pressure Gauges With Bracket)
BGN(Pressure Gauges With Bracket;Silencer For Bleed Port)
BN(With Foot,With Silencer)
F(Foot)
FG(Foot Gauge)
FGN(Foot;Pressure Gauge,Silencer For Bleed Port)
FN(Foot;Silencer For Bleed Port)
G(Pressure Gauge)
GN(Pressure Gauge, Silencer)
N(Silencer)
6
-- UnSelected
-- Selected
-- Selection invalid