VXZ Series Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve For High Temperature Oil
Option configuration
Reset
Details
Size-Valve Type
-- Please select --
3(Body Size:10A;Valve Type:N.C.)
4(Body Size:15A;Valve Type:N.C.)
5(Body Size:20A;Valve Type:N.C.)
6(Body Size:25A;Valve Type:N.C.)
A(Body Size:10A;Valve Type:N.O.)
B(Body Size:15A;Valve Type:N.O.)
C(Body Size:20A;Valve Type:N.O.)
D(Body Size:25A;Valve Type:N.O.)
1
Body Material/Port Size/Orifice Diameter
-- Please select --
A(Body Material:C37,Port Size:1/4,Orifice Diameter:10)
B(Body Material:C37,Port Size:3/8,Orifice Diameter:10)
C(Body Material:Stainless Steel,Port Size:1/4,Orifice Diameter:10)
D(Body Material:Stainless Steel,Port Size:3/8,Orifice Diameter:10)
F(Body Material:C37,Port Size:1/2,Orifice Diameter:15)
G(Body Material:Stainless Steel,Port Size:1/2,Orifice Diameter:15)
H(Body Material:C37,Port Size:3/4,Orifice Diameter:20)
J(Body Material:Stainless Steel,Port Size:3/4,Orifice Diameter:20)
K(Body Material:C37,Port Size:1,Orifice Diameter:25)
L(Body Material:Stainless Steel,Port Size:1,Orifice Diameter:25)
2
Voltage/Electrical Entry
-- Please select --
A(Voltage:24 VDC,Electrical Entry:Grommet)
B(Voltage:100 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
C(Voltage:110 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
D(Voltage:200 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
E(Voltage:230 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
G(Voltage:24 VDC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
H(Voltage:100 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
J(Voltage:110 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
K(Voltage:200 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
L(Voltage:230 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
N(Voltage:100 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
P(Voltage:110 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
Q(Voltage:200 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
R(Voltage:230 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
T(Voltage:100 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
U(Voltage:110 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
V(Voltage:200 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
W(Voltage:230 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
Z(Voltage:Other Voltages)
3
Special Voltage-Electrical Entry/Electrical Option
-- Please select --
-(None)
1A(Special Voltage;Compatible With Class "H" of Insulated Coil;Voltage:48 VAC,Electrical Entry:Grommet(With Surge Voltage Suppressor))
1B(Special Voltage;Compatible With Class "H" of Insulated Coil;Voltage:220 VAC,Electrical Entry:Grommet(With Surge Voltage Suppressor))
1C(Special Voltage;Compatible With Class "H" of Insulated Coil;Voltage:240 VAC,Electrical Entry:Grommet(With Surge Voltage Suppressor))
1F(Special Voltage;Compatible With Class "H" of Insulated Coil;Voltage:48 VAC,Electrical Entry:DIN Terminal(With Surge Voltage Suppressor))
1G(Special Voltage;Compatible With Class "H" of Insulated Coil;Voltage:220 VAC,Electrical Entry:DIN Terminal(With Surge Voltage Suppressor))
1H(Special Voltage;Compatible With Class "H" of Insulated Coil;Voltage:240 VAC,Electrical Entry:DIN Terminal(With Surge Voltage Suppressor))
1K(Special Voltage;Compatible With Class "H" of Insulated Coil;Voltage:48 VAC,Electrical Entry:Conduit Terminal(With Surge Voltage Suppressor))
1L(Special Voltage;Compatible With Class "H" of Insulated Coil;Voltage:220 VAC,Electrical Entry:Conduit Terminal(With Surge Voltage Suppressor))
1M(Special Voltage;Compatible With Class "H" of Insulated Coil;Voltage:240 VAC,Electrical Entry:Conduit Terminal(With Surge Voltage Suppressor))
1P(Special Voltage;Compatible With Class "H" of Insulated Coil;Voltage:48 VAC,Electrical Entry:Conduit(With Surge Voltage Suppressor))
1Q(Special Voltage;Compatible With Class "H" of Insulated Coil;Voltage:220 VAC,Electrical Entry:Conduit(With Surge Voltage Suppressor))
1R(Special Voltage;Compatible With Class "H" of Insulated Coil;Voltage:240 VAC,Electrical Entry:Conduit(With Surge Voltage Suppressor))
1U(Special Voltage;Compatible With Class "H" of Insulated Coil;Voltage:24 VAC,Electrical Entry:Grommet(With Surge Voltage Suppressor))
1V(Special Voltage;Compatible With Class "H" of Insulated Coil;Voltage:24 VAC,Electrical Entry:DIN Terminal(With Surge Voltage Suppressor))
1W(Special Voltage;Compatible With Class "H" of Insulated Coil;Voltage:24 VAC,Electrical Entry:Conduit Terminal(With Surge Voltage Suppressor))
1Y(Special Voltage;Compatible With Class "H" of Insulated Coil;Voltage:24 VAC,Electrical Entry:Conduit(With Surge Voltage Suppressor))
2A(With Light;Compatible With Class "H" of Insulated Coil;Voltage:24 VDC,Electrical Entry:DIN Terminal(With Surge Voltage Suppressor))
2B(With Light;Compatible With Class "H" of Insulated Coil;Voltage:100 VAC,Electrical Entry:DIN Terminal(With Surge Voltage Suppressor))
2C(With Light;Compatible With Class "H" of Insulated Coil;Voltage:110 VAC,Electrical Entry:DIN Terminal(With Surge Voltage Suppressor))
2D(With Light;Compatible With Class "H" of Insulated Coil;Voltage:200 VAC,Electrical Entry:DIN Terminal(With Surge Voltage Suppressor))
2E(With Light;Compatible With Class "H" of Insulated Coil;Voltage:230 VAC,Electrical Entry:DIN Terminal(With Surge Voltage Suppressor))
2F(With Light;Compatible With Class "H" of Insulated Coil;Voltage:48 VAC,Electrical Entry:DIN Terminal(With Surge Voltage Suppressor))
2G(With Light;Compatible With Class "H" of Insulated Coil;Voltage:220 VAC,Electrical Entry:DIN Terminal(With Surge Voltage Suppressor))
2H(With Light;Compatible With Class "H" of Insulated Coil;Voltage:240 VAC,Electrical Entry:DIN Terminal(With Surge Voltage Suppressor))
2L(With Light;Compatible With Class "H" of Insulated Coil;Voltage:100 VAC,Electrical Entry:Conduit Terminal(With Surge Voltage Suppressor))
2M(With Light;Compatible With Class "H" of Insulated Coil;Voltage:110 VAC,Electrical Entry:Conduit Terminal(With Surge Voltage Suppressor))
2N(With Light;Compatible With Class "H" of Insulated Coil;Voltage:200 VAC,Electrical Entry:Conduit Terminal(With Surge Voltage Suppressor))
2P(With Light;Compatible With Class "H" of Insulated Coil;Voltage:230 VAC,Electrical Entry:Conduit Terminal(With Surge Voltage Suppressor))
2Q(With Light;Compatible With Class "H" of Insulated Coil;Voltage:48 VAC,Electrical Entry:Conduit Terminal(With Surge Voltage Suppressor))
2R(With Light;Compatible With Class "H" of Insulated Coil;Voltage:220 VAC,Electrical Entry:Conduit Terminal(With Surge Voltage Suppressor))
2S(With Light;Compatible With Class "H" of Insulated Coil;Voltage:240 VAC,Electrical Entry:Conduit Terminal(With Surge Voltage Suppressor))
2V(With Light;Compatible With Class "H" of Insulated Coil;Voltage:24 VAC,Electrical Entry:DIN Terminal(With Surge Voltage Suppressor))
2W(With Light;Compatible With Class "H" of Insulated Coil;Voltage:24 VAC,Electrical Entry:Conduit Terminal(With Surge Voltage Suppressor))
4
Other Option
-- Please select --
-(Oil-Free: Not Compliant,Port Thread: Rc,One-touch Fitting)
Z(Oil-Free:Compliant,Port Thread:Rc,One-touch Fitting)
A(Oil-Free:Not Complian,Port Thread:G)
B(Oil-Free:Not Complian,Port Thread:NPT)
D(Oil-Free:Compliant,Port Thread:G)
E(Oil-Free:Compliant,Port Thread:NPT)
5
Installation Options
-- Please select --
-(None)
XC(Special Electrical Entry Direction)
XB(Special Electrical Entry Direction/With Bracket)
6
Special Electrical Entry Direction
-- Please select --
-(Standard)
A(90°)
B(180°)
C(270°)
7
-- UnSelected
-- Selected
-- Selection invalid