VXS Series Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve For Steam
Option configuration
Reset
Details
Size-Valve Type
-- Please select --
3(Body Size:10A;Valve Type:N.C.)
4(Body Size:15A;Valve Type:N.C.)
5(Body Size:20A;Valve Type:N.C.)
6(Body Size:25A;Valve Type:N.C.)
1
Body Material/Port Size/Orifice Diameter
-- Please select --
A(Body Material:C37,Port Size:1/4,Orifice Diameter:10)
B(Body Material:C37,Port Size:3/8,Orifice Diameter:10)
C(Body Material:SUS,Port Size:1/4,Orifice Diameter:10)
D(Body Material:SUS,Port Size:3/8,Orifice Diameter:10)
F(Body Material:C37,Port Size:1/2,Orifice Diameter:15)
G(Body Material:SUS,Port Size:1/2,Orifice Diameter:15)
H(Body Material:C37,Port Size:3/4,Orifice Diameter:20)
J(Body Material:SUS,Port Size:3/4,Orifice Diameter:20)
K(Body Material:C37,Port Size:1,Orifice Diameter:25)
L(Body Material:SUS,Port Size:1,Orifice Diameter:25)
2
Voltage/Electrical Entry
-- Please select --
A(Voltage:24 VDC,Electrical Entry:Grommet)
B(Voltage:100 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
C(Voltage:110 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
D(Voltage:200 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
E(Voltage:230 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
G(Voltage:24 VDC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
H(Voltage:100 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
J(Voltage:110 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
K(Voltage:200 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
L(Voltage:230 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
N(Voltage:100 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
P(Voltage:110 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
Q(Voltage:200 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
R(Voltage:230 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
T(Voltage:100 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
U(Voltage:110 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
V(Voltage:200 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
W(Voltage:230 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
Z(Voltage:Other Voltages)
3
Special Voltage-Electrical Entry/Electrical Option
-- Please select --
-(None)
1A(Specifications:Special Voltage;Voltage:48 VAC;Electrical Entry:Grommet With Surge Voltage Suppressor)
1B(Specifications:Special Voltage;Voltage:220 VAC;Electrical Entry:Grommet With Surge Voltage Suppressor)
1C(Specifications:Special Voltage;Voltage:240 VAC;Electrical Entry:Grommet With Surge Voltage Suppressor)
1F(Specifications:Special Voltage;Voltage:480 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
1G(Specifications:Special Voltage;Voltage:220 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
1H(Specifications:Special Voltage;Voltage:240 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
1K(Specifications:Special Voltage;Voltage:480 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
1L(Specifications:Special Voltage;Voltage:220 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
1M(Specifications:Special Voltage;Voltage:240 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
1P(Specifications:Special Voltage;Voltage:480 VAC;Electrical Entry:Conduit With Surge Voltage Suppressor)
1Q(Specifications:Special Voltage;Voltage:220 VAC;Electrical Entry:Conduit With Surge Voltage Suppressor)
1R(Specifications:Special Voltage;Voltage:240 VAC;Electrical Entry:Conduit With Surge Voltage Suppressor)
1U(Specifications:Special Voltage;Voltage:24 VAC;Electrical Entry:Grommet With Surge Voltage Suppressor)
1V(Specifications:Special Voltage;Voltage:24 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
1W(Specifications:Special Voltage;Voltage:24 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
1Y(Specifications:Special Voltage;Voltage:24 VAC;Electrical Entry:Conduit With Surge Voltage Suppressor)
2A(Specifications:With Light;Voltage:24 VDC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
2B(Specifications:With Light;Voltage:100 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
2C(Specifications:With Light;Voltage:110 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
2D(Specifications:With Light;Voltage:200 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
2E(Specifications:With Light;Voltage:230 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
2F(Specifications:With Light;Voltage:480 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
2G(Specifications:With Light;Voltage:220 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
2H(Specifications:With Light;Voltage:240 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
2L(Specifications:With Light;Voltage:100 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
2M(Specifications:With Light;Voltage:110 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
2N(Specifications:With Light;Voltage:200 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
2P(Specifications:With Light;Voltage:230 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
2Q(Specifications:With Light;Voltage:480 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
2R(Specifications:With Light;Voltage:220 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
2S(Specifications:With Light;Voltage:240 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
2V(Specifications:With Light;Voltage:24 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
2W(Specifications:With Light;Voltage:24 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
4
Other Option
-- Please select --
-(OilFree : Not Compliant ; Special Thread : Rc)
Z(OilFree : Compliant ; Special Thread : Rc)
A(OilFree : Not Complian ; Special Thread : G)
B(OilFree : Not Complian ; Special Thread : NPT)
D(OilFree : Compliant ; Special Thread : G)
E(OilFree : Compliant ; Special Thread : NPT)
5
Installation Options
-- Please select --
-(None)
XB(Special Electrical Entry Direction/With Bracket)
XC(Special Electrical Entry Direction)
6
Special Electrical Entry Direction
-- Please select --
-(Standard)
A(90°)
B(180°)
C(270°)
7
-- UnSelected
-- Selected
-- Selection invalid