VXR21/22/23 Series Water Hammer Relief, Pilot Operated 2 Port Solenoid Valve,For Water and Oil
Option configuration
Reset
Details
Series
-- Please select --
21(VXR21)
22(VXR22)
23(VXR23)
1
Body Size
-- Please select --
5(20A)
6(25A)
7(32A)
8(40A)
9(50A)
2
Solenoid Valve Option
-- Please select --
0(N.C.)
2(N.O.)
3
Solenoid Valve Option
-- Please select --
-(NBR,Brass(C37)/- or C37/Cu,B,For Air/Water)
A(FKM,BC6/Cu,B,For High Temperature Oil)
D(FKM,BC6/Cu,H,For High Temperature Water or Oil)
4
Port Size
-- Please select --
04(1/2)
06(3/4)
10(1)
12(1 1/4)
14(1 1/2)
20(2)
5
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
6
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
8(48 VAC 50/60Hz)
9(Other)
7
Electrical Entry
-- Please select --
C(Conduit)
D(DIN Terminal)
G(Grommet)
T(With Conduit Terminal)
8
Electrical Option
-- Please select --
-(None)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
L(With Indicator Light)
9
Made To Order
-- Please select --
-(Standard)
X36(Splashproof Specifications)
10
-- UnSelected
-- Selected
-- Selection invalid