VXP21/22/23 Series Pilot Operated 2 Port Solenoid Valve,For Air, Gas, Steam, Water and Oil, Solenoid coil assembly part no.
Option configuration
Reset
Details
Applicable Model
-- Please select --
001(No.1 solenoid)
002(No.2 solenoid)
003(No.3 solenoid)
1
Electrical Entry
-- Please select --
C(Conduit)
D(DIN Terminal)
G(Grommet)
2
Coil insulation type
-- Please select --
B(Class B Insulation)
H(Class H Insulation)
3
Terminal Box
-- Please select --
-(None)
T(With Terminal Box)
4
Electrical Option
-- Please select --
-(None)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
L(With Indicator Light)
5
Rated Voltage
-- Please select --
01(100 VAC 50/60Hz)
02(200 VAC 50/60Hz)
03(110 VAC 50/60Hz)
04(220 VAC 50/60Hz)
05(24 VDC)
06(12 VDC)
07(240 VAC 50/60Hz)
08(48 VAC 50/60Hz)
13(24 VAC 50/60Hz)
23(440 VAC 50/60Hz)
51(6 VDC)
53(48 VDC)
55(100 VDC)
56(110 VDC)
6
-- UnSelected
-- Selected
-- Selection invalid