VXP21/22/23 Series Pilot Operated 2 Port Solenoid Valve,For Air, Gas, Steam, Water and Oil
Option configuration
Reset
Details
Series
-- Please select --
21(VXP21)
22(VXP22)
23(VXP23)
1
Body Size
-- Please select --
3(10A)
4(15A)
5(20A)
6(25A)
7(32A)
8(40A)
9(50A)
2
Solenoid Valve Option
-- Please select --
0(N.C.)
2(N.O.)
3
Solenoid Valve Option
-- Please select --
-(NBR,Brass(C37) or BC6/Cu,B)
P(EPDM,SUS/Ag,H)
Q(PTFE,SUS/Ag,H,For Steam)
S(PTFE,Brass(C37)or BC6/Cu,H,For Steam)
T(NBR,Brass(C37) or BC6/Cu ,B,Oil-Free)
X(FKM,Brass(C37) or BC6/Cu,H,Oil-Free)
A(FKM,Brass(C37) or BC6/Cu,B)
B(EPDM,Brass(C37) or BC6/Cu,B)
C(PTFE,Brass(C37) or BC6/Cu,B)
D(FKM,Brass(C37) or BC6/Cu,H)
E(EPDM,Brass(C37) or BC6/Cu,H)
F(FKM,Brass(C37) or BC6/Cu,B,Oil-Free)
G(NBR,SUS/Ag,B)
H(FKM,SUS/Ag,B)
J(EPDM,SUS/Ag,B)
K(PTFE,SUS/Ag,B)
L(FKM,SUS/Ag,B,Oil-Free)
N(FKM,SUS/Ag,H)
4
Port Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
12(1 1/4)
14(1 1/2)
20(2)
32(For 32A)
40(For 40A)
50(For 50A)
5
Thread Type
-- Please select --
-(Rc/Flange Style)
T(NPTF)
F(G)
N(NPT)
6
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
8(48 VAC 50/60Hz)
9(Other)
7
Electrical Entry
-- Please select --
C(Conduit)
D(DIN Terminal)
G(Grommet)
T(With Conduit Terminal)
8
Electrical Option
-- Please select --
-(None)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
L(With Indicator Light)
9
Bracket
-- Please select --
-(None)
B(With Bracket)
10
Made To Order
-- Please select --
-(Standard)
X21(Oil-Free)
X36(Splashproof Specifications)
X44(Air)
11
-- UnSelected
-- Selected
-- Selection invalid