VXH Series Diaphragm Type Pilot Operated 2 Port Solenoid Valve For High Pressure
Option configuration
Reset
Details
Port Size
-- Please select --
02(Rc1/4)
03(Rc3/8)
04(Rc1/2)
1
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
7(240 VAC 50/60Hz)
8(48 VAC 50/60Hz)
2
Electrical Entry
-- Please select --
C(Conduit)
D(DIN Terminal)
G(Grommet)
T(With Conduit Terminal)
3
Electrical Option
-- Please select --
-(None)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
L(With Indicator Light)
4
Bracket
-- Please select --
-(None)
B(With Bracket)
5
CE-compliant
-- Please select --
-(—)
Q(CE-compliant)
6
-- UnSelected
-- Selected
-- Selection invalid