VXFA2 Series 2 Port Solenoid Valve For Dust Collector Air Operated Type
Option configuration
Reset
Details
Port Size
-- Please select --
1(20A)
2(25A)
3(40A)
4(50A)
5(65A)
6(80A)
7(90A)
8(100A)
1
Piping Type
-- Please select --
A(Direct Piping Type)
B(Flange Type)
C(Flange Body Ⅰ Type)
D(Flange Body Ⅱ Type)
2
Material-With/Without Silencer,Fluid Temperature
-- Please select --
A(Diaphragm/Main Valve Material:NBR/POM;With/Without Silencer:Without;Fluid Temperature:For Normal Temperature (Max.60℃))
B(Diaphragm/Main Valve Material:NBR/POM;With/Without Silencer:With;Fluid Temperature:For Normal Temperature (Max.60℃))
C(Diaphragm/Main Valve Material:FKM/PTFE;With/Without Silencer:Without;Fluid Temperature:For High Temperature (Max.100℃))
D(Diaphragm/Main Valve Material:FKM/PTFE;With/Without Silencer:With;Fluid Temperature:For High Temperature (Max.100℃))
3
Piping Option
-- Please select --
-(Rc)
A(G)
B(NPT)
4
-- UnSelected
-- Selected
-- Selection invalid