VXF2 Series 2 Port Solenoid Valve For Dust Collector Solenoid Valve Type Electrical Option(Special Voltage,With Light)
Option configuration
Reset
Details
Port Size
-- Please select --
1(20A)
2(25A)
3(40A)
4(50A)
5(65A)
6(80A)
7(90A)
8(100A)
1
Piping Type
-- Please select --
A(Direct Piping Type)
B(Flange Type)
C(Flange Body Ⅰ Type)
D(Flange Body Ⅱ Type)
2
Material-With/Without Silencer,Fluid Temperature
-- Please select --
A(Diaphragm/Main Valve Material:NBR/POM;With/Without Silencer:Without;Fluid Temperature:For Normal Temperature (Max.60℃))
B(Diaphragm/Main Valve Material:NBR/POM;With/Without Silencer:With;Fluid Temperature:For Normal Temperature (Max.60℃))
C(Diaphragm/Main Valve Material:FKM/PTFE;With/Without Silencer:Without;Fluid Temperature:For High Temperature (Max.100℃))
D(Diaphragm/Main Valve Material:FKM/PTFE;With/Without Silencer:With;Fluid Temperature:For High Temperature (Max.100℃))
3
Electrical Option
-- Please select --
Z(Electrical Option)
4
Special Voltage-Electrical Entry/Electrical Option
-- Please select --
1A(Specifications:Special Voltage;Voltage:48 VAC;Electrical Entry:Grommet With Surge Voltage Suppressor)
1B(Specifications:Special Voltage;Voltage:220 VAC;Electrical Entry:Grommet With Surge Voltage Suppressor)
1C(Specifications:Special Voltage;Voltage:240 VAC;Electrical Entry:Grommet With Surge Voltage Suppressor)
1D(Specifications:Special Voltage;Voltage:12 VDC;Electrical Entry:Grommet)
1E(Specifications:Special Voltage;Voltage:12 VDC;Electrical Entry:Grommet With Surge Voltage Suppressor)
1F(Specifications:Special Voltage;Voltage:480 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
1G(Specifications:Special Voltage;Voltage:220 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
1H(Specifications:Special Voltage;Voltage:240 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
1J(Specifications:Special Voltage;Voltage:12 VDC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
1K(Specifications:Special Voltage;Voltage:480 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
1L(Specifications:Special Voltage;Voltage:220 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
1M(Specifications:Special Voltage;Voltage:240 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
1N(Specifications:Special Voltage;Voltage:12 VDC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
1P(Specifications:Special Voltage;Voltage:480 VAC;Electrical Entry:Conduit With Surge Voltage Suppressor)
1Q(Specifications:Special Voltage;Voltage:220 VAC;Electrical Entry:Conduit With Surge Voltage Suppressor)
1R(Specifications:Special Voltage;Voltage:240 VAC;Electrical Entry:Conduit With Surge Voltage Suppressor)
1S(Specifications:Special Voltage;Voltage:12 VDC;Electrical Entry:Conduit With Surge Voltage Suppressor)
1T(Specifications:Special Voltage;Voltage:12 VDC;Electrical Entry:Flat Terminal)
1U(Specifications:Special Voltage;Voltage:24 VAC;Electrical Entry:Grommet With Surge Voltage Suppressor)
1V(Specifications:Special Voltage;Voltage:24 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
1W(Specifications:Special Voltage;Voltage:24 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
1Y(Specifications:Special Voltage;Voltage:24 VAC;Electrical Entry:Conduit With Surge Voltage Suppressor)
2A(Specifications:With Light;Voltage:24 VDC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
2B(Specifications:With Light;Voltage:100 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
2C(Specifications:With Light;Voltage:110 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
2D(Specifications:With Light;Voltage:200 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
2E(Specifications:With Light;Voltage:230 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
2F(Specifications:With Light;Voltage:480 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
2G(Specifications:With Light;Voltage:220 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
2H(Specifications:With Light;Voltage:240 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
2J(Specifications:With Light;Voltage:12 VDC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
2K(Specifications:With Light;Voltage:24 VDC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
2L(Specifications:With Light;Voltage:100 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
2M(Specifications:With Light;Voltage:110 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
2N(Specifications:With Light;Voltage:200 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
2P(Specifications:With Light;Voltage:230 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
2Q(Specifications:With Light;Voltage:480 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
2R(Specifications:With Light;Voltage:220 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
2S(Specifications:With Light;Voltage:240 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
2T(Specifications:With Light;Voltage:12 VDC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
2V(Specifications:With Light;Voltage:24 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
2W(Specifications:With Light;Voltage:24 VAC;Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
3A(Specifications:Without DIN Connector;Voltage:24 VDC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
3B(Specifications:Without DIN Connector;Voltage:100 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
3C(Specifications:Without DIN Connector;Voltage:110 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
3D(Specifications:Without DIN Connector;Voltage:200 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
3E(Specifications:Without DIN Connector;Voltage:230 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
3F(Specifications:Without DIN Connector;Voltage:480 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
3G(Specifications:Without DIN Connector;Voltage:220 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
3H(Specifications:Without DIN Connector;Voltage:240 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
3J(Specifications:Without DIN Connector;Voltage:12 VDC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
3V(Specifications:Without DIN Connector;Voltage:24 VAC;Electrical Entry:DIN Terminal With Surge Voltage Suppressor)
5
Piping Option
-- Please select --
-(Rc)
A(G)
B(NPT)
6
Made To Order
-- Please select --
-(Standard)
X39(For Low Temperature(-40℃) 2 Port Solenoid Valve For Dust Collector)
7
-- UnSelected
-- Selected
-- Selection invalid