VXF2 Series 2 Port Solenoid Valve For Dust Collector Solenoid Valve Type
Option configuration
Reset
Details
Port Size
-- Please select --
1(20A)
2(25A)
3(40A)
4(50A)
5(65A)
6(80A)
7(90A)
8(100A)
1
Piping Type
-- Please select --
A(Direct Piping Type)
B(Flange Type)
C(Flange Body Ⅰ Type)
D(Flange Body Ⅱ Type)
2
Material-With/Without Silencer,Fluid Temperature
-- Please select --
A(Diaphragm/Main Valve Material:NBR/POM;With/Without Silencer:Without;Fluid Temperature:For Normal Temperature (Max.60℃))
B(Diaphragm/Main Valve Material:NBR/POM;With/Without Silencer:With;Fluid Temperature:For Normal Temperature (Max.60℃))
C(Diaphragm/Main Valve Material:FKM/PTFE;With/Without Silencer:Without;Fluid Temperature:For High Temperature (Max.100℃))
D(Diaphragm/Main Valve Material:FKM/PTFE;With/Without Silencer:With;Fluid Temperature:For High Temperature (Max.100℃))
3
Voltage/Electrical Entry
-- Please select --
A(Voltage:24 VDC,Electrical Entry:Grommet)
B(Voltage:100 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
C(Voltage:110 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
D(Voltage:200 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
E(Voltage:230 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
F(Voltage:24 VDC,Electrical Entry:Grommet With Surge Voltage Suppressor)
G(Voltage:24 VDC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
H(Voltage:100 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
J(Voltage:110 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
K(Voltage:200 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
L(Voltage:230 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
M(Voltage:24 VDC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
N(Voltage:100 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
P(Voltage:110 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
Q(Voltage:200 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
R(Voltage:230 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
S(Voltage:24 VDC,Electrical Entry:Conduit With Surge Voltage Suppressor)
T(Voltage:100 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
U(Voltage:110 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
V(Voltage:200 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
W(Voltage:230 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
Y(Voltage:24 VDC,Electrical Entry:Flat Terminal)
4
Piping Option
-- Please select --
-(Rc)
A(G)
B(NPT)
5
Made To Order
-- Please select --
-(Standard)
X39(For Low Temperature(-40℃) 2 Port Solenoid Valve For Dust Collector)
6
-- UnSelected
-- Selected
-- Selection invalid