VXF Series 2 Port Solenoid Valve For Dust Collector, Operated Valve For Dust Collector Part No.
Option configuration
Reset
Details
Series
-- Please select --
2150(2150)
2160(2160)
2280(2280)
1
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
8(48 VAC 50/60Hz)
9(Other)
2
Electrical Entry
-- Please select --
C(Conduit)
D(DIN Terminal)
G(Grommet)
T(With Conduit Terminal)
3
Electrical Option
-- Please select --
-(None)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
L(With Indicator Light)
4
-- UnSelected
-- Selected
-- Selection invalid