VXED21/22/23 Series Energy Saving Type, Pilot Operated 2 Port Solenoid Valve, For Air, Water, Oil
Option configuration
Reset
Details
Series
-- Please select --
21(VXED21)
22(VXED22)
23(VXED23)
1
Orifice Diameter
-- Please select --
3(10 mmΦ)
4(15 mmΦ)
5(20 mmΦ)
6(25 mmΦ)
7(35 mmΦ)
8(40 mmΦ)
9(50 mmΦ)
2
Solenoid Valve Option
-- Please select --
-(NBR,Brass(C37)/- or C37/Cu,B,For Air/Water)
A(FKM,Brass(C37),B,For Oil)
B(EPDM,Brass(C37)/Cu,B,For Other Combinations)
G(NBR,SUS/ー Or SUS/Ag,B,For Air/Water)
H(FKM,SUS/Ag,B,For Oil)
J(EPDM,SUS/Ag,B,For Copper-free,Fluorine-free)
L(FKM,SUS/Ag,B,High Corrosive,Oil-Free For Water)
3
Suffix
-- Please select --
-(-)
Z(Oil-Free Spec.)
4
Port Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
32(32A)
40(40A)
50(50A)
5
Thread Type
-- Please select --
-(Rc/Flange Style)
T(NPTF)
F(G)
N(NPT)
6
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
7
Electrical Entry
-- Please select --
C(Conduit)
D(DIN Terminal)
DL(DIN Terminal With Light)
DO(For DIN Terminal)
G(Grommet)
T(With Conduit Terminal)
TL(With Conduit Terminal And Light)
8
Bracket
-- Please select --
-(None)
B(With Bracket)
9
-- UnSelected
-- Selected
-- Selection invalid