VXE□21/22/23 Series Solenoid Coil Assembly Part No. For Air, Water, Oil
Option configuration
Reset
Details
Series
-- Please select --
1(VXE21)
2(VXE22)
3(VXE23)
1
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
2
Electrical Entry
-- Please select --
C(Conduit)
D(DIN Terminal)
DL(DIN Terminal With Light)
DO(For DIN Terminal(Without Connector,Gasket is include))
G(Grommet)
T(Conduit terminal)
TL(With Conduit Terminal And Light)
3
Solenoid Valve Option
-- Please select --
-(Other)
Z(VXED2130)
4
-- UnSelected
-- Selected
-- Selection invalid