VXE21/22/23 Series Direct Operated 2 Port Solenoid Valve, For Ail, Oil, Water/Manifold
Option configuration
Reset
Details
Series
-- Please select --
21(VXE21)
22(VXE22)
23(VXE23)
1
Orifice Diameter
-- Please select --
1(2 mmΦ)
2(3 mmΦ)
3(4.5 mmΦ)
4(6 mmΦ)
2
Solenoid Valve Option
-- Please select --
-(NBR,Brass(C37)/- or C37/Cu,B,For Air/Water)
R(FKM,Al,B,For Non-leak,Copper-free,Oil-free)
V(FKM,Brass(C37),B,For Medium Vacuum,Non-Leak,Oil-Free)
A(FKM,Brass(C37),B,For Oil)
G(NBR,SUS/ー Or SUS/Ag,B,For Air/Water)
H(FKM,SUS/Ag,B,For Oil)
L(FKM,SUS/Ag,B,High Corrosive,Oil-Free For Water)
3
Suffix
-- Please select --
-(-)
Z(Oil-Free Spec.)
4
Base Symbol
-- Please select --
-(For Water, Steam)
00(For Air)
5
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
6
Electrical Entry
-- Please select --
C(Conduit)
D(DIN Terminal)
DL(DIN Terminal With Light)
DO(For DIN Terminal)
G(Grommet)
T(With Conduit Terminal)
TL(With Conduit Terminal And Light)
7
-- UnSelected
-- Selected
-- Selection invalid