VXD Series Pilot Operated 2 Port Solenoid Valve For Air
Option configuration
Reset
Details
Size-Valve Type
-- Please select --
3(Size:8A/10A/15A;Valve Type:N.C.)
4(Size:10A/15A;Valve Type:N.C.)
5(Size:20A;Valve Type:N.C.)
6(Size:25A;Valve Type:N.C.)
7(Size:32A;Valve Type:N.C.)
8(Size:40A;Valve Type:N.C.)
9(Size:50A;Valve Type:N.C.)
A(Size:8A/10A/15A;Valve Type:N.O.)
B(Size:10A/15A;Valve Type:N.O.)
C(Size:20A;Valve Type:N.O.)
D(Size:25A;Valve Type:N.O.)
E(Size:32A;Valve Type:N.O.)
F(Size:40A;Valve Type:N.O.)
G(Size:50A;Valve Type:N.O.)
1
Body Material/Port Size/Orifice Diameter
-- Please select --
A(Body Material:Aluminum;Port Size:1/4;Orifice Diameter:10)
B(Body Material:Aluminum;Port Size:3/8;Orifice Diameter:10)
C(Body Material:Aluminum;Port Size:1/2;Orifice Diameter:10)
D(Body Material:Resin;Port Size:Φ10One-touch Fitting;Orifice Diameter:10)
E(Body Material:Resin;Port Size:Φ3/8"One-touch Fitting;Orifice Diameter:10)
F(Body Material:Resin;Port Size:Φ12One-touch Fitting;Orifice Diameter:10)
G(Body Material:C37;Port Size:3/8;Orifice Diameter:15)
H(Body Material:C37;Port Size:1/2;Orifice Diameter:15)
J(Body Material:Stainless Steel;Port Size:3/8;Orifice Diameter:15)
K(Body Material:Stainless Steel;Port Size:1/2;Orifice Diameter:15)
L(Body Material:C37;Port Size:3/4;Orifice Diameter:20)
M(Body Material:Stainless Steel;Port Size:3/4;Orifice Diameter:20)
N(Body Material:C37;Port Size:1;Orifice Diameter:25)
P(Body Material:Stainless Steel;Port Size:1;Orifice Diameter:25)
Q(Body Material:CAC408;Port Size:32A Flange;Orifice Diameter:35)
R(Body Material:CAC408;Port Size:40A Flange;Orifice Diameter:40)
S(Body Material:CAC408;Port Size:50A Flange;Orifice Diameter:50)
2
Voltage/Electrical Entry
-- Please select --
A(Voltage:24 VDC,Electrical Entry:Grommet)
B(Voltage:100 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
C(Voltage:110 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
D(Voltage:200 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
E(Voltage:230 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
F(Voltage:24 VDC,Electrical Entry:Grommet With Surge Voltage Suppressor)
G(Voltage:24 VDC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
H(Voltage:100 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
J(Voltage:110 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
K(Voltage:200 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
L(Voltage:230 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
M(Voltage:24 VDC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
N(Voltage:100 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
P(Voltage:110 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
Q(Voltage:200 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
R(Voltage:230 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
S(Voltage:24 VDC,Electrical Entry:Conduit With Surge Voltage Suppressor)
T(Voltage:100 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
U(Voltage:110 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
V(Voltage:200 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
W(Voltage:230 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
Y(Voltage:24 VDC,Electrical Entry:Flat Terminal)
Z(Other Voltages And Electrical Option)
3
Electrical Option
-- Please select --
-(None)
1A(48 VAC,Grommet With Surge Voltage Suppressor)
1B(220 VAC,Grommet With Surge Voltage Suppressor)
1C(240 VAC,Grommet With Surge Voltage Suppressor)
1D(12 VDC,Grommet)
1E(12 VDC,Grommet With Surge Voltage Suppressor)
1F(48 VAC,DIN Terminal With Surge Voltage Suppressor)
1G(220 VAC,DIN Terminal With Surge Voltage Suppressor)
1H(240 VAC,DIN Terminal With Surge Voltage Suppressor)
1J(12 VDC,DIN Terminal With Surge Voltage Suppressor)
1K(48 VAC,Conduit Terminal With Surge Voltage Suppressor)
1L(220 VAC,Conduit Terminal With Surge Voltage Suppressor)
1M(240 VAC,Conduit Terminal With Surge Voltage Suppressor)
1N(12 VDC,Conduit Terminal With Surge Voltage Suppressor)
1P(48 VAC,Conduit With Surge Voltage Suppressor)
1Q(220 VAC,Conduit With Surge Voltage Suppressor)
1R(240 VAC,Conduit With Surge Voltage Suppressor)
1S(12 VDC,Conduit With Surge Voltage Suppressor)
1T(12 VDC,Faston Terminal)
1U(24 VAC,Grommet With Surge Voltage Suppressor)
1V(24 VAC,DIN Terminal With Surge Voltage Suppressor)
1W(24 VAC,Conduit Terminal With Surge Voltage Suppressor)
1Y(24 VAC,Conduit With Surge Voltage Suppressor)
2A(24 VDC;DIN Terminal,With Light,Surge Voltage Suppressor)
2B(100 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2C(110 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2D(200 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2E(230 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2F(48 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2G(220 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2H(240 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2J(12 VDC;DIN Terminal,With Light,Surge Voltage Suppressor)
2K(24 VDC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2L(100 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2M(110 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2N(200 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2P(230 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2Q(48 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2R(220 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2S(240 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2T(12 VDC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2V(24 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2W(24 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
3A(24 VDC,DIN Terminal With Surge Voltage Suppressor)
3B(100 VAC,DIN Terminal With Surge Voltage Suppressor)
3C(110 VAC,DIN Terminal With Surge Voltage Suppressor)
3D(200 VAC,DIN Terminal With Surge Voltage Suppressor)
3E(230 VAC,DIN Terminal With Surge Voltage Suppressor)
3F(48 VAC,DIN Terminal With Surge Voltage Suppressor)
3G(220 VAC,DIN Terminal With Surge Voltage Suppressor)
3H(240 VAC,DIN Terminal With Surge Voltage Suppressor)
3J(12 VDC,DIN Terminal With Surge Voltage Suppressor)
3V(24 VAC,DIN Terminal With Surge Voltage Suppressor)
4
Other Option
-- Please select --
-(Low Concentration Ozone Resistant And Applicable To Deionized Water(Seal Material: FKM): Not Compliant ; OilFree : Not Compliant ; Special Thread :Rc,With One-touch Fitting)
Z(Low Concentration Ozone Resistant And Applicable To Deionized Water(Seal Material: FKM): Not Compliant ; OilFree : Compliant ; Special Thread :Rc,With One-touch Fitting)
A(Low Concentration Ozone Resistant And Applicable To Deionized Water(Seal Material: FKM): Not Compliant ; OilFree : Not Compliant ; Special Thread : G)
B(Low Concentration Ozone Resistant And Applicable To Deionized Water(Seal Material: FKM): Not Complian ; OilFree : Not Complian ; Special Thread : NPT)
C(Low Concentration Ozone Resistant And Applicable To Deionized Water(Seal Material: FKM): Compliant ; OilFree : Not Compliant ; Special Thread : Rc,With One-touch Fitting)
D(Low Concentration Ozone Resistant And Applicable To Deionized Water(Seal Material: FKM): Not Compliant ; OilFree : Compliant ; Special Thread : G)
E(Low Concentration Ozone Resistant And Applicable To Deionized Water(Seal Material: FKM): Not Compliant ; OilFree : Compliant ; Special Thread : NPT)
F(Low Concentration Ozone Resistant And Applicable To Deionized Water(Seal Material: FKM): Compliant ; OilFree : Not Compliant ; Special Thread : G)
G(Low Concentration Ozone Resistant And Applicable To Deionized Water(Seal Material: FKM): Compliant ; OilFree : Not Compliant ; Special Thread : NPT)
H(Low Concentration Ozone Resistant And Applicable To Deionized Water(Seal Material: FKM): Compliant ; OilFree :Compliant ; Special Thread : Rc,With One-touch Fitting)
K(Low Concentration Ozone Resistant And Applicable To Deionized Water(Seal Material: FKM): Compliant ; OilFree :Compliant ; Special Thread : G)
L(Low Concentration Ozone Resistant And Applicable To Deionized Water(Seal Material: FKM): Compliant ; OilFree : Compliant ; Special Thread : NPT)
5
Mounting Option
-- Please select --
-(None)
X332(EPDM Specificatio)
XB(Special Electrical Entry Direction/With Bracket)
XC(Special Electrical Entry Direction)
6
Special Electrical Entry Direction
-- Please select --
-(Standard)
A(90°)
B(180°)
C(270°)
D(IN Side(Standard)/With Bracket)
E(90°/With Bracket)
F(180°/With Bracket)
G(270°/With Bracket)
7
-- UnSelected
-- Selected
-- Selection invalid