VXB Series Angle Seat Valve Air Operated Type
Option configuration
Reset
Details
Valve Type
-- Please select --
1(N.C.)
1
Fluid
-- Please select --
5(Steam)
2
Body Material/Port Size/Orifice Diameter
-- Please select --
A(Body Material:Bronze (CAC);Port Size:3/8;Orifice Diameter:11)
B(Body Material:Bronze (CAC);Port Size:1/2;Orifice Diameter:14)
C(Body Material:Bronze (CAC);Port Size:3/4;Orifice Diameter:18)
D(Body Material:Stainless Steel 316L Equivalent;Port Size:3/8;Orifice Diameter:11)
E(Body Material:Stainless Steel 316L Equivalent;Port Size:1/2;Orifice Diameter:14)
F(Body Material:Stainless Steel 316L Equivalent;Port Size:3/4;Orifice Diameter:18)
3
Pressure Specification
-- Please select --
-(Standard)
H(High Pressure)
4
Pipe Thread Type
-- Please select --
-(Rc)
A(G)
B(NPT)
5
Indicator
-- Please select --
-(None)
L(Yes)
6
Special Entry For Pilot Port
-- Please select --
-(Rotation Angle 0°,Without Insulated Adapter)
XA(Rotation Angle 0°,With Insulated Adapter)
XAA(Rotation Angle 90°,With Insulated Adapter)
XAC(Rotation Angle 270°,With Insulated Adapter)
XCA(Rotation Angle 90°,Without Insulated Adapter)
XCC(Rotation Angle 270°,Without Insulated Adapter)
7
-- UnSelected
-- Selected
-- Selection invalid