VXA31/32 Series Direct Operated 3 Port Solenoid Air Operated Type, For Air, Vacuum, Water, Oil
Option configuration
Reset
Details
Series
-- Please select --
31(VXA31)
32(VXA32)
1
Orifice Diameter
-- Please select --
1(1.5 mmΦ)
2(2.2 mmΦ)
3(3 mmΦ)
4(4 mmΦ)
2
Valve Option
-- Please select --
-(NBR,Brass(C37),For Air/Water)
P(EPDM,SUS,For Heated Water)
V(FKM,Brass(C37),For Medium Vacuum,Non-Leak)
A(FKM,Brass(C37),For Oil)
B(EPDM,Brass(C37),For Other Combinations)
G(NBR,C37/SUS,For Air/Water)
H(FKM,SUS,For Oil,Water)
J(EPDM,SUS,For Other Combinations)
M(FKM,SUS,For Medium Vacuum,Non-Leak)
N(FKM,SUS,For Oil)
3
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
Bracket
-- Please select --
-(None)
B(With Bracket)
6
-- UnSelected
-- Selected
-- Selection invalid