VXA21/22 Series Direct Air Operated 2 Port Valve, For Air, Water, Oil/Single Unit
Option configuration
Reset
Details
Series
-- Please select --
21(VXA21)
22(VXA22)
1
Orifice Diameter
-- Please select --
2(3 mmΦ)
3(4.5 mmΦ)
4(6 mmΦ)
5(8 mmΦ)
6(10 mmΦ)
2
Solenoid Valve Option
-- Please select --
0(N.C.)
2(N.O.)
3
Valve Option
-- Please select --
-(NBR,Brass(C37)/SUS,For Air/Water)
V(FKM,Brass(C37),For Medium Vacuum,Non-Leak)
A(FKM,Brass(C37),For Oil)
B(EPDM,Brass(C37),For Other Combinations)
G(NBR,C37/SUS,For Air/Water)
H(FKM,SUS,For Oil)
J(EPDM,SUS,For Other Combinations)
M(FKM,SUS,For Medium Vacuum,Non-Leak)
4
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
5
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
6
Bracket
-- Please select --
-(None)
B(With Bracket)
7
-- UnSelected
-- Selected
-- Selection invalid