VX31/32/33 Series Direct Operated 3 Port Solenoid Valve, For Air, Water, Oil, Steam, Solenoid coil assembly part no.
Option configuration
Reset
Details
Series
-- Please select --
1(VX31)
2(VX32)
3(VX33)
1
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
8(48 VAC 50/60Hz)
J(230 VAC 50/60Hz)
2
Electrical Entry
-- Please select --
C(Conduit)
D(DIN Terminal)
DL(DIN Terminal With Light)
DO(For DIN Terminal)
DS(DIN Terminal With Surge Voltage Suppressor)
DZ(DIN Terminal With Light/Surge Voltage Suppressor)
G(Grommet)
GS(With Grommet Surge Voltage Suppressor)
T(With Conduit Terminal)
TL(With Conduit Terminal And Light)
TS(With Conduit Terminal And Surge Voltage Suppressor)
TZ(Conduit Terminal With Light/Surge Voltage Suppressor)
3
Full-Wave Rectifier
-- Please select --
-(None)
R(Built-In Full-Wave Rectifier Type)
4
Coil insulation type
-- Please select --
-(Class B Insulation)
H(Class H Insulation)
5
Valve Type
-- Please select --
-(N.C.)
2(N.O.)
6
Solenoid Valve Option
-- Please select --
-(None)
Z(Z)
7
-- UnSelected
-- Selected
-- Selection invalid