VX31/32/33 Series Direct Operated 3 Port Solenoid Valve, For Air, Water, Oil, Steam/Manifold
Option configuration
Reset
Details
Series
-- Please select --
31(VX31)
32(VX32)
33(VX33)
1
Orifice Diameter
-- Please select --
1(1.5 mmΦ)
2(2.2 mmΦ)
3(3 mmΦ)
4(4 mmΦ)
2
Solenoid Valve Option
-- Please select --
1(N.C.)
3(N.O.)
5(COM. / Manifold)
3
Solenoid Valve Option
-- Please select --
-(NBR,Brass(C37)/- or C37/Cu,B,For Air/Water)
V(FKM,Brass(C37),B,For Medium Vacuum,Non-Leak,Oil-Free)
A(FKM,Brass(C37),B,For Oil)
B(EPDM,Brass(C37)/Cu,B,For Other Combinations)
D(FKM,Brass(C37),H,For Oil)
E(EPDM,Brass(C37)/Cu,H,For Heated Water (AC only))
4
Suffix
-- Please select --
-(-)
Z(Oil-Free Spec.)
5
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
8(48 VAC 50/60Hz)
J(230 VAC 50/60Hz)
6
Electrical Entry
-- Please select --
C(Conduit)
D(DIN Terminal)
DL(DIN Terminal With Light)
DO(For DIN Terminal)
DS(DIN Terminal With Surge Voltage Suppressor)
DZ(DIN Terminal With Light/Surge Voltage Suppressor)
G(Grommet)
GS(With Grommet Surge Voltage Suppressor)
T(With Conduit Terminal)
TL(With Conduit Terminal And Light)
TS(With Conduit Terminal And Surge Voltage Suppressor)
TZ(Conduit Terminal With Light/Surge Voltage Suppressor)
7
Full-Wave Rectifier
-- Please select --
-(None)
R(Built-In Full-Wave Rectifier Type)
8
-- UnSelected
-- Selected
-- Selection invalid