VX21/22/23 Series Direct Operated 2 Port Solenoid Valve For Medium Vacuum Manifold
Option configuration
Reset
Details
Coil Size/Valve Type
-- Please select --
A(Size:Size 1,Valve Type:N.C.)
B(Size:Size 2,Valve Type:N.C.)
C(Size:Size 3,Valve Type:N.C.)
D(Size:Size 1,Valve Type:N.O.)
E(Size:Size2,Valve Type:N.O.)
F(Size:Size3,Valve Type:N.O.)
1
Body Material/Orifice Diameter
-- Please select --
A(Body Material:Resin,Port Size-Orifice Diameter:Size1:2;Size2:4;Size3:5)
B(Body Material:Resin,Port Size-Orifice Diameter:Size1:3;Size2:,7;Size3:7)
C(Body Material:Resin,Port Size-Orifice Diameter:Size1:5)
2
Voltage/Electrical Entry
-- Please select --
A(Voltage:24 VDC,Electrical Entry:Grommet)
B(Voltage:100 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
C(Voltage:110 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
D(Voltage:200 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
E(Voltage:230 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
F(Voltage:24 VDC,Electrical Entry:Grommet With Surge Voltage Suppressor)
G(Voltage:24 VDC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
H(Voltage:100 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
J(Voltage:110 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
K(Voltage:200 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
L(Voltage:230 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
M(Voltage:24 VDC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
N(Voltage:100 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
P(Voltage:110 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
Q(Voltage:200 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
R(Voltage:230 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
S(Voltage:24 VDC,Electrical Entry:Conduit With Surge Voltage Suppressor)
T(Voltage:100 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
U(Voltage:110 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
V(Voltage:200 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
W(Voltage:230 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
Y(Voltage:24 VDC,Electrical Entry:Flat Terminal)
Z(Voltage:Other Voltages)
3
Electrical Option
-- Please select --
-(None)
1A(48 VAC;Grommet,With Surge Voltage Suppressor)
1B(220 VAC;Grommet,With Surge Voltage Suppressor)
1C(240 VAC;Grommet,With Surge Voltage Suppressor)
1D(12 VDC;Grommet)
1E(12 VDC;Grommet,With Surge Voltage Suppressor)
1F(48 VAC;DIN Terminal,With Surge Voltage Suppressor)
1G(220 VAC;DIN Terminal,With Surge Voltage Suppressor)
1H(240 VAC;DIN Terminal,With Surge Voltage Suppressor)
1J(12 VDC;DIN Terminal,With Surge Voltage Suppressor)
1K(48 VAC;Conduit Terminal,With Surge Voltage Suppressor)
1L(220 VAC;Conduit Terminal,With Surge Voltage Suppressor)
1M(240 VAC;Conduit Terminal,With Surge Voltage Suppressor)
1N(12 VDC;Conduit Terminal,With Surge Voltage Suppressor)
1P(48 VAC;Conduit,With Surge Voltage Suppressor)
1Q(220 VAC;Conduit,With Surge Voltage Suppressor)
1R(240 VAC;Conduit,With Surge Voltage Suppressor)
1S(12 VDC;Conduit,With Surge Voltage Suppressor)
1T(12 VDC;Faston Terminal)
1U(24 VAC;Grommet,With Surge Voltage Suppressor)
1V(24 VAC;DIN Terminal,With Surge Voltage Suppressor)
1W(24 VAC;Conduit Terminal,With Surge Voltage Suppressor)
1Y(24 VAC;Conduit,With Surge Voltage Suppressor)
2A(24 VDC;DIN Terminal,With Light,Surge Voltage Suppressor)
2B(100 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2C(110 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2D(200 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2E(230 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2F(48 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2G(220 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2H(240 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2J(12 VDC;DIN Terminal,With Light,Surge Voltage Suppressor)
2K(24 VDC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2L(100 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2M(110 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2N(200 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2P(230 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2Q(48 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2R(220 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2S(240 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2T(12 VDC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2V(24 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2W(24 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
3A(24 VDC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3B(100 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3C(110 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3D(200 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3E(230 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3F(48 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3G(220 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3H(240 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3J(12 VDC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3V(24 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
4
Mounting Option
-- Please select --
-(None)
X332(EPDM Specificatio)
XC(Special Electrical Entry Direction)
5
Special Electrical Entry Direction
-- Please select --
-(Standard)
A(90°)
B(180°)
C(270°)
6
-- UnSelected
-- Selected
-- Selection invalid