VX21/22/23 Series Direct Operated 2 Port Solenoid Valve For Water Single Unit
Option configuration
Reset
Details
Coil Size/Valve Type
-- Please select --
1(Size:Size 1,Valve Type:N.C.)
2(Size:Size 2,Valve Type:N.C.)
3(Size:Size 3,Valve Type:N.C.)
4(Size:Size 1,Valve Type:N.O.)
5(Size:Size2,Valve Type:N.O.)
6(Size:Size3,Valve Type:N.O.)
1
Body Material/Port Size/Orifice Diameter
-- Please select --
A(Body Material:C37,Port Size-Orifice Diameter:Size1:1/8,2;Size2:1/4,4;Size3:1/4,5)
B(Body Material:C37,Port Size-Orifice Diameter:Size1:1/8,3;Size2:1/4,7;Size3:1/4,8)
C(Body Material:C37,Port Size-Orifice Diameter:Size1:1/8,5;Size3:1/4,10)
D(Body Material:C37,Port Size-Orifice Diameter:Size1:1/4,2;Size2:3/8,4;Size3:3/8,5)
E(Body Material:C37,Port Size-Orifice Diameter:Size1:1/4,3;Size2:3/8,7;Size3:3/8,8)
F(Body Material:C37,Port Size-Orifice Diameter:Size1:1/4,5;Size3:3/8,10)
G(Body Material:C37,Port Size-Orifice Diameter:Size3: 1/2,10)
H(Body Material:SUS,Port Size-Orifice Diameter:Size1:1/8,2;Size2:1/4,4;Size3:1/4,5)
J(Body Material:SUS,Port Size-Orifice Diameter:Size1:1/8,3;Size2:1/4,7;Size3:1/4,8)
K(Body Material:SUS,Port Size-Orifice Diameter:Size1:1/8,5;Size3:1/4,10)
L(Body Material:SUS,Port Size-Orifice Diameter:Size1:1/4,2;Size2:3/8,4;Size3:3/8,5)
M(Body Material:SUS,Port Size-Orifice Diameter:Size1:1/4,3;Size2:3/8,7;Size3:3/8,8)
N(Body Material:SUS,Port Size-Orifice Diameter:Size1:1/4,5;Size3:3/8,10)
P(Body Material:SUS,Port Size-Orifice Diameter:Size 3:1/2,10)
Q(Body Material:C37,Port Size-Orifice Diameter:Size1:1/8,2;Size2:1/4,3;Size3:1/4,3)
R(Body Material:C37,Port Size-Orifice Diameter:Size1:1/4,2;Size2:3/8,3;Size3:3/8,3)
S(Body Material:SUS,Port Size-Orifice Diameter:Size1:1/8,2)
T(Body Material:SUS,Port Size-Orifice Diameter:Size1:1/4,2)
2
Voltage/Electrical Entry
-- Please select --
A(Voltage:24 VDC,Electrical Entry:Grommet)
B(Voltage:100 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
C(Voltage:110 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
D(Voltage:200 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
E(Voltage:230 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
F(Voltage:24 VDC,Electrical Entry:Grommet With Surge Voltage Suppressor)
G(Voltage:24 VDC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
H(Voltage:100 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
J(Voltage:110 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
K(Voltage:200 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
L(Voltage:230 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
M(Voltage:24 VDC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
N(Voltage:100 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
P(Voltage:110 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
Q(Voltage:200 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
R(Voltage:230 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
S(Voltage:24 VDC,Electrical Entry:Conduit With Surge Voltage Suppressor)
T(Voltage:100 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
U(Voltage:110 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
V(Voltage:200 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
W(Voltage:230 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
Y(Voltage:24 VDC,Electrical Entry:Flat Terminal)
Z(Voltage:Other Voltages)
3
Electrical Option
-- Please select --
-(None)
1A(48 VAC;Grommet,With Surge Voltage Suppressor)
1B(220 VAC;Grommet,With Surge Voltage Suppressor)
1C(240 VAC;Grommet,With Surge Voltage Suppressor)
1D(12 VDC;Grommet)
1E(12 VDC;Grommet,With Surge Voltage Suppressor)
1F(48 VAC;DIN Terminal,With Surge Voltage Suppressor)
1G(220 VAC;DIN Terminal,With Surge Voltage Suppressor)
1H(240 VAC;DIN Terminal,With Surge Voltage Suppressor)
1J(12 VDC;DIN Terminal,With Surge Voltage Suppressor)
1K(48 VAC;Conduit Terminal,With Surge Voltage Suppressor)
1L(220 VAC;Conduit Terminal,With Surge Voltage Suppressor)
1M(240 VAC;Conduit Terminal,With Surge Voltage Suppressor)
1N(12 VDC;Conduit Terminal,With Surge Voltage Suppressor)
1P(48 VAC;Conduit,With Surge Voltage Suppressor)
1Q(220 VAC;Conduit,With Surge Voltage Suppressor)
1R(240 VAC;Conduit,With Surge Voltage Suppressor)
1S(12 VDC;Conduit,With Surge Voltage Suppressor)
1T(12 VDC;Faston Terminal)
1U(24 VAC;Grommet,With Surge Voltage Suppressor)
1V(24 VAC;DIN Terminal,With Surge Voltage Suppressor)
1W(24 VAC;Conduit Terminal,With Surge Voltage Suppressor)
1Y(24 VAC;Conduit,With Surge Voltage Suppressor)
2A(24 VDC;DIN Terminal,With Light,Surge Voltage Suppressor)
2B(100 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2C(110 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2D(200 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2E(230 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2F(48 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2G(220 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2H(240 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2J(12 VDC;DIN Terminal,With Light,Surge Voltage Suppressor)
2K(24 VDC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2L(100 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2M(110 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2N(200 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2P(230 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2Q(48 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2R(220 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2S(240 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2T(12 VDC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2V(24 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2W(24 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
3A(24 VDC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3B(100 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3C(110 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3D(200 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3E(230 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3F(48 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3G(220 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3H(240 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3J(12 VDC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3V(24 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
4
Other Option
-- Please select --
-(Low Concentration Ozone Resistant And Applicable To Deionized Water: Not Compliant ; OilFree : Not Compliant ; Special Thread : Rc;One-touch Fitting)
Z(Low Concentration Ozone Resistant And Applicable To Deionized Water : Not Compliant ; OilFree : Compliant ; Special Thread : Rc;One-touch Fitting)
A(Low Concentration Ozone Resistant And Applicable To Deionized Water : Not Compliant ; OilFree : Not Compliant ; Special Thread : G)
B(Low Concentration Ozone Resistant And Applicable To Deionized Water : Not Complian ; OilFree : Not Complian ; Special Thread : NPT)
C(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Not Complian ; Special Thread : Rc;One-touch Fitting)
D(Low Concentration Ozone Resistant And Applicable To Deionized Water : Not Compliant ; OilFree : Compliant ; Special Thread : G)
E(Low Concentration Ozone Resistant And Applicable To Deionized Water : Not Compliant ; OilFree : Compliant ; Special Thread : NPT)
F(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Not Compliant ; Special Thread : G)
G(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Not Compliant ; Special Thread : NPT)
H(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Compliant ; Special Thread : Rc;One-touch Fitting)
K(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Compliant ; Special Thread : G)
L(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Compliant ; Special Thread : NPT)
5
Mounting Option
-- Please select --
-(None)
X332(EPDM Specificatio)
XB(Special Electrical Entry Direction/With Bracket)
XC(Special Electrical Entry Direction)
XH(High Pressure Type)
XL1(Lead Wire Length 600 mm)
XL2(Lead Wire Length 1000 mm)
XL3(Lead Wire Length 1500 mm)
XL4(Lead Wire Length 3000 mm)
XNB(Special Electrical Entry Direction/Mounting Holes On The Bottom Side Of The Body)
6
Special Electrical Entry Direction
-- Please select --
-(Standard)
A(90°)
B(180°)
C(270°)
D(IN Side(Standard)/With Bracket)
E(90°/With Bracket)
F(180°/With Bracket)
G(270°/With Bracket)
H(IN Side(Standard)/Mounting Holes On The Bottom Side Of The Body)
J(90°/Mounting Holes On The Bottom Side Of The Body)
K(180°/Mounting Holes On The Bottom Side Of The Body)
L(270°/Mounting Holes On The Bottom Side Of The Body)
7
-- UnSelected
-- Selected
-- Selection invalid