VX21/22/23 Series Direct Operated 2 Port Solenoid Valve For Air Single Unit
Option configuration
Reset
Details
Coil Size/Valve Type
-- Please select --
1(Size:Size 1,Valve Type:N.C.)
2(Size:Size 2,Valve Type:N.C.)
3(Size:Size 3,Valve Type:N.C.)
4(Size:Size 1,Valve Type:N.O.)
5(Size:Size2,Valve Type:N.O.)
6(Size:Size3,Valve Type:N.O.)
1
Body Material/Port Size/Orifice Diameter
-- Please select --
A(Body Material:Al;Size 1:Port Size:1/8,Orifice Diameter:2;Size 2:Port Size:1/4,Orifice Diameter:4;Size 3:Port Size:1/4,Orifice Diameter:5)
B(Body Material:Al;Size 1:Port Size:1/8,Orifice Diameter:3;Size 2:Port Size:1/4,Orifice Diameter:7;Size 3:Port Size:1/4,Orifice Diameter:8)
C(Body Material:Al;Size 1:Port Size:1/8,Orifice Diameter:5;Size 3:Port Size:1/4,Orifice Diameter:10)
D(Body Material:Al;Size 1:Port Size:1/4,Orifice Diameter:2;Size 2:Port Size:3/8,Orifice Diameter:4;Size 3:Port Size:3/8,Orifice Diameter:5)
E(Body Material:Al;Size 1:Port Size:1/4,Orifice Diameter:3;Size 2:Port Size:3/8,Orifice Diameter:7;Size 3:Port Size:3/8,Orifice Diameter:8)
F(Body Material:Al;Size 1:Port Size:1/4,Orifice Diameter:5;Size 3:Port Size:3/8,Orifice Diameter:10)
G(Body Material:Al;Size 3:Port Size:1/2,Orifice Diameter:10)
H(Body Material:Resin(With Bracket);Size 1:Port Size:Φ6,Orifice Diameter:2;Size 2:Port Size:Φ8,Orifice Diameter:4;Size 3:Port Size:Φ10,Orifice Diameter:5)
J(Body Material:Resin(With Bracket);Size 1:Port Size:Φ6,Orifice Diameter:3;Size 2:Port Size:Φ8,Orifice Diameter:7;Size 3:Port Size:Φ10,Orifice Diameter:8)
K(Body Material:Resin(With Bracket);Size 1:Port Size:Φ6,Orifice Diameter:5;Size 3:Port Size:Φ10,Orifice Diameter:10)
L(Body Material:Resin(With Bracket);Size 1:Port Size:Φ8,Orifice Diameter:2;Size 2:Port Size:Φ10,Orifice Diameter:4;Size 3:Port Size:Φ12,Orifice Diameter:5)
M(Body Material:Resin(With Bracket);Size 1:Port Size:Φ8,Orifice Diameter:3;Size 2:Port Size:Φ10,Orifice Diameter:7;Size 3:Port Size:Φ12,Orifice Diameter:8)
N(Body Material:Resin(With Bracket);Size 1:Port Size:Φ8,Orifice Diameter:5;Size 3:Port Size:Φ12,Orifice Diameter:10)
2
Voltage/Electrical Entry
-- Please select --
A(Voltage:24 VDC,Electrical Entry:Grommet)
B(Voltage:100 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
C(Voltage:110 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
D(Voltage:200 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
E(Voltage:230 VAC,Electrical Entry:Grommet With Surge Voltage Suppressor)
F(Voltage:24 VDC,Electrical Entry:Grommet With Surge Voltage Suppressor)
G(Voltage:24 VDC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
H(Voltage:100 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
J(Voltage:110 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
K(Voltage:200 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
L(Voltage:230 VAC,Electrical Entry:Din Terminal With Surge Voltage Suppressor)
M(Voltage:24 VDC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
N(Voltage:100 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
P(Voltage:110 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
Q(Voltage:200 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
R(Voltage:230 VAC,Electrical Entry:Conduit Terminal With Surge Voltage Suppressor)
S(Voltage:24 VDC,Electrical Entry:Conduit With Surge Voltage Suppressor)
T(Voltage:100 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
U(Voltage:110 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
V(Voltage:200 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
W(Voltage:230 VAC,Electrical Entry:Conduit With Surge Voltage Suppressor)
Y(Voltage:24 VDC,Electrical Entry:Flat Terminal)
Z(Voltage:Other Voltages)
3
Electrical Option
-- Please select --
-(None)
1A(48 VAC;Grommet,With Surge Voltage Suppressor)
1B(220 VAC;Grommet,With Surge Voltage Suppressor)
1C(240 VAC;Grommet,With Surge Voltage Suppressor)
1D(12 VDC;Grommet)
1E(12 VDC;Grommet,With Surge Voltage Suppressor)
1F(48 VAC;DIN Terminal,With Surge Voltage Suppressor)
1G(220 VAC;DIN Terminal,With Surge Voltage Suppressor)
1H(240 VAC;DIN Terminal,With Surge Voltage Suppressor)
1J(12 VDC;DIN Terminal,With Surge Voltage Suppressor)
1K(48 VAC;Conduit Terminal,With Surge Voltage Suppressor)
1L(220 VAC;Conduit Terminal,With Surge Voltage Suppressor)
1M(240 VAC;Conduit Terminal,With Surge Voltage Suppressor)
1N(12 VDC;Conduit Terminal,With Surge Voltage Suppressor)
1P(48 VAC;Conduit,With Surge Voltage Suppressor)
1Q(220 VAC;Conduit,With Surge Voltage Suppressor)
1R(240 VAC;Conduit,With Surge Voltage Suppressor)
1S(12 VDC;Conduit,With Surge Voltage Suppressor)
1T(12 VDC;Faston Terminal)
1U(24 VAC;Grommet,With Surge Voltage Suppressor)
1V(24 VAC;DIN Terminal,With Surge Voltage Suppressor)
1W(24 VAC;Conduit Terminal,With Surge Voltage Suppressor)
1Y(24 VAC;Conduit,With Surge Voltage Suppressor)
2A(24 VDC;DIN Terminal,With Light,Surge Voltage Suppressor)
2B(100 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2C(110 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2D(200 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2E(230 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2F(48 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2G(220 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2H(240 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2J(12 VDC;DIN Terminal,With Light,Surge Voltage Suppressor)
2K(24 VDC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2L(100 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2M(110 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2N(200 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2P(230 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2Q(48 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2R(220 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2S(240 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2T(12 VDC;Conduit Terminal,With Light,Surge Voltage Suppressor)
2V(24 VAC;DIN Terminal,With Light,Surge Voltage Suppressor)
2W(24 VAC;Conduit Terminal,With Light,Surge Voltage Suppressor)
3A(24 VDC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3B(100 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3C(110 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3D(200 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3E(230 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3F(48 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3G(220 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3H(240 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3J(12 VDC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
3V(24 VAC;DIN Terminal,With Surge Voltage Suppressor,Without DIN Connector)
4
Other Option
-- Please select --
-(Low Concentration Ozone Resistant And Applicable To Deionized Water: Not Compliant ; OilFree : Not Compliant ; Special Thread : Rc;One-touch Fitting)
Z(Low Concentration Ozone Resistant And Applicable To Deionized Water : Not Compliant ; OilFree : Compliant ; Special Thread : Rc;One-touch Fitting)
A(Low Concentration Ozone Resistant And Applicable To Deionized Water : Not Compliant ; OilFree : Not Compliant ; Special Thread : G)
B(Low Concentration Ozone Resistant And Applicable To Deionized Water : Not Complian ; OilFree : Not Complian ; Special Thread : NPT)
C(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Not Complian ; Special Thread : Rc;One-touch Fitting)
D(Low Concentration Ozone Resistant And Applicable To Deionized Water : Not Compliant ; OilFree : Compliant ; Special Thread : G)
E(Low Concentration Ozone Resistant And Applicable To Deionized Water : Not Compliant ; OilFree : Compliant ; Special Thread : NPT)
F(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Not Compliant ; Special Thread : G)
G(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Not Compliant ; Special Thread : NPT)
H(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Compliant ; Special Thread : Rc;One-touch Fitting)
K(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Compliant ; Special Thread : G)
L(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Compliant ; Special Thread : NPT)
5
Mounting Option
-- Please select --
-(None)
X332(EPDM Specificatio)
XB(Special Electrical Entry Direction/With Bracket)
XC(Special Electrical Entry Direction)
XL1(Lead Wire Length 600 mm)
XL2(Lead Wire Length 1000 mm)
XL3(Lead Wire Length 1500 mm)
XL4(Lead Wire Length 3000 mm)
XNB(Special Electrical Entry Direction/Mounting Holes On The Bottom Side Of The Body)
6
Special Electrical Entry Direction
-- Please select --
-(Standard)
A(90°)
B(180°)
C(270°)
D(IN Side(Standard)/With Bracket)
E(90°/With Bracket)
F(180°/With Bracket)
G(270°/With Bracket)
H(IN Side(Standard)/Mounting Holes On The Bottom Side Of The Body)
J(90°/Mounting Holes On The Bottom Side Of The Body)
K(180°/Mounting Holes On The Bottom Side Of The Body)
L(270°/Mounting Holes On The Bottom Side Of The Body)
7
-- UnSelected
-- Selected
-- Selection invalid