VVX Series Direct Operated 2 Port Solenoid Valve For Water/Oil Manifold Common SUP Type
Option configuration
Reset
Details
Coil Size
-- Please select --
1(1)
2(2)
3(3)
1
Fluid
-- Please select --
2(Water)
3(Oil)
2
Base Material-Port Size-Base Type
-- Please select --
A(Base Material:C37;Port Size:1/8;Base Type:Common SUP)
B(Base Material:C37;Port Size:1/4;Base Type:Common SUP)
3
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
4
Solenoid Valve Option
-- Please select --
-(Oil Free:- Special Thread:Standard)
Z(Oil Free:○ Special Thread:NPT)
A(Oil Free:- Special Thread:G)
B(Oil Free:- Special Thread:NPT)
D(Oil Free:○ Special Thread:Standard)
E(Oil Free:○ Special Thread:G)
5
-- UnSelected
-- Selected
-- Selection invalid