VX21/22/23 Series Direct Operated 2 Port Solenoid Valve For Air Manifold Base
Option configuration
Reset
Details
Coil Size
-- Please select --
1(Size 1)
2(Size 2)
3(Size 3)
1
Fluid
-- Please select --
0(Air)
2
Base Material/Port Size/Base Type
-- Please select --
A(Base Material:Aluminum;Individual Port Size:1/8;Base Type:Common SUP)
B(Base Material:Aluminum;Individual Port Size:1/4;Base Type:Common SUP)
3
No. Of Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
4
Option
-- Please select --
-(Low Concentration Ozone Resistant And Applicable To Deionized Water : - ; OilFree : - ; Special Thread : Rc)
Z(Low Concentration Ozone Resistant And Applicable To Deionized Water : - ; OilFree : ○ ; Special Thread : Rc)
A(Low Concentration Ozone Resistant And Applicable To Deionized Water : - ; OilFree : - ; Special Thread : G)
B(Low Concentration Ozone Resistant And Applicable To Deionized Water : - ; OilFree : - ; Special Thread : NPT)
D(Low Concentration Ozone Resistant And Applicable To Deionized Water : Not Compliant ; OilFree : Compliant ; Special Thread : G)
E(Low Concentration Ozone Resistant And Applicable To Deionized Water : Not Compliant ; OilFree : Compliant ; Special Thread : NPT)
5
-- UnSelected
-- Selected
-- Selection invalid