Manifold Block Assembly For VQ2000 Series
Option configuration
Reset
Details
Electrical Entry
-- Please select --
F0(Without Lead Wire)
F1(F Kit For 2 To 12 Stations/Double Wiring)
F2(F Kit For 13 To 24 Stations/Double Wiring)
F3(F Kit For 2 To 24 Stations/Single Wiring)
L01(L0 Kit;Station 1)
L02(L0 Kit;Stations 2)
L03(L0 Kit;Stations 3)
L04(L0 Kit;Stations 4)
L05(L0 Kit;Stations 5)
L06(L0 Kit;Stations 6)
L07(L0 Kit;Stations 7)
L08(L0 Kit;Stations 8)
L11(L1 Kit;Station 1)
L12(L1 Kit;Stations 2)
L13(L1 Kit;Stations 3)
L14(L1 Kit;Stations 4)
L15(L1 Kit;Stations 5)
L16(L1 Kit;Stations 6)
L17(L1 Kit;Stations 7)
L18(L1 Kit;Stations 8)
L21(L2 Kit;Station 1)
L22(L2 Kit;Stations 2)
L23(L2 Kit;Stations 3)
L24(L2 Kit;Stations 4)
L25(L2 Kit;Stations 5)
L26(L2 Kit;Stations 6)
L27(L2 Kit;Stations 7)
L28(L2 Kit;Stations 8)
M1(M Kit For 2 To 12 Stations/Double Wiring)
M2(M Kit For 13 To 24 Stations/Double Wiring)
M3(M Kit For 2 To 24 Stations/Single Wiring)
P1(P/J/G/S Kit For 2 To 12 Stations/Double Wiring)
P2(P/J/G/S Kit For 13 To 24 Stations/Double Wiring)
P3(P/J/G/S Kit For 2 To 24 Stations/Single Wiring)
T1(T Kit For 2 To 20 Stations/Double Wiring)
T3(T Kit For 2 To 20 Stations/Single Wiring)
1
Port Size
-- Please select --
C0(Without One-touch Fitting(With Clip))
C4(With Φ4 One-touch Fitting)
C6(With Φ6 One-touch Fitting)
C8(With Φ8 One-touch Fitting)
2
Enclosure
-- Please select --
-(Dust-protected)
W(Dust-tight,Water-jet-proof (IP65))
3
-- UnSelected
-- Selected
-- Selection invalid