Ejector Valves For VQ1000 Series
Option configuration
Reset
Details
Function
-- Please select --
-(Standard 0.4W)
B(High-speed Response Type 0.95W)
BN(High-speed Response Type 0.95W + Negative Common)
K(High-pressure Type 0.8 MPa,0.95 W)
KN(High-pressure Type 0.8 MPa,0.95 W + Negative Common)
N(Negative Common)
1
Manifold Model
-- Please select --
1(Plug-in Unit)
2
Coil Voltage
-- Please select --
1(100 VAC (50/60 Hz))
2(200 VAC (50/60 Hz))
3(110 VAC (50/60 Hz))
4(220 VAC (50/60 Hz))
5(24 VDC)
6(12 VDC)
3
Manual Override
-- Please select --
-(Non-locking Push Type (Tool Required))
B(Locking Type (Tool Required))
C(Locking Type (Manual Type))
D(Slide Locking Type (Manual type))
4
Specifications
-- Please select --
A(Nozzle Diameter:0.7,Vacuum Release Valve:With)
B(Nozzle Diameter:1.0,Vacuum Release Valve:With)
5
-- UnSelected
-- Selected
-- Selection invalid