Manifold Optional Parts Blanking Plate With Connector For VQC1000 Series
Option configuration
Reset
Details
Connector
-- Please select --
-(Without Connector)
1(With Connector/2-wire)
2(With Connector/4-wire)
1
Connector Lead Wire Length
-- Please select --
-(300 mm)
6(600 mm)
10(1000 mm)
15(1500 mm)
20(2000 mm)
25(2500 mm)
30(3000 mm)
2
-- UnSelected
-- Selected
-- Selection invalid