VEX3 Series Power Valve:3 Position Valve Manifold Base
Option configuration
Reset
Details
Body Size
-- Please select --
2(2)
4(4)
1
Pilot Type
-- Please select --
1(Internal Pilot)
2(Common External Pilot)
2
Valve Stations
-- Please select --
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
3
Port Size
-- Please select --
02(1(P):1/4;3(R):1/4;2(A):1/4)
A(1(P):3/8;3(R):3/8;2(A):1/4)
B(1(P):3/8;3(R):3/8;2(A):3/8)
C(1(P):1/2;3(R):1/2;2(A):3/8)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
-- UnSelected
-- Selected
-- Selection invalid