VV72 Series 5 Port Solenoid Valve Manifold
Option configuration
Reset
Details
Stations
-- Please select --
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
10(10 Stations)
1
2(B),4(A)Port Connection
-- Please select --
03L(3/8 L Side)
03R(3/8 R Side)
03Y(3/8 Bottom Side)
04L(1/2 L Side)
04R(1/2 R Side)
04Y(1/2 Bottom Side)
2
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
3
Air Release Valve
-- Please select --
-(None)
E(With Air Release Valve)
4
1(P),3(R2),5(R1)Port Connection
-- Please select --
04B(1/2 Both Sides)
04D(1/2 D Side)
04U(1/2 U Side)
06B(3/4 Both Sides)
06D(3/4 D Side)
06U(3/4 U Side)
5
Thread Type2
-- Please select --
-(Rc)
T(NPTF)
F(G)
6
Silencer box
-- Please select --
-(None)
SB(With)
7
Air Release Valve Coil Rating
-- Please select --
-(None)
1(100 VAC 50/60 Hz)
2(200 VAC 50/60 Hz)
3(24 VDC)
4(12 VDC)
5(110 VAC 50/60 Hz)
6(220 VAC 50/60 Hz)
8
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
9
-- UnSelected
-- Selected
-- Selection invalid