VZA4000 Series 5 Port Air Operated Valve Manifold
Option configuration
Reset
Details
Manifold Specifications(P,EA,EB Port Size)
-- Please select --
20(Body Ported;P,EA,EB Port Size:Rc1/4)
50(Base Mounted;P,EA,EB Port Size:Rc1/4)
1
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
2
Combination Symbol(Port Specifications)
-- Please select --
1(P,EA,EB Common/Side Ported)
3
Cylinder Port Size On The Base
-- Please select --
-(Body Ported 20 Type)
01(Rc1/8)
02(Rc1/4)
C6(Built-in Φ6 One-touch Fitting)
C8(Built-in Φ8 One-touch Fitting)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
-- UnSelected
-- Selected
-- Selection invalid