VQZ1000·2000·3000 Series EX510 Gateway System Serial Transmission System Base Mounted Manifold
Option configuration
Reset
Details
Manifold Series
-- Please select --
1(VQZ1000)
2(VQZ2000)
3(VQZ3000)
1
SI Unit
-- Please select --
-(NPN output (+COM))
N(PNP Output(-COM))
2
No. Of Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
3
A/B Port Size
-- Please select --
01(1/8)
02(1/4)
C10(One-touch Fitting For Φ10)
C3(One-touch Fitting For Φ3.2)
C4(One-touch Fitting For Φ4)
C6(One-touch Fitting For Φ6)
C8(One-touch Fitting For Φ8)
CM(Mixed Sizes)
M5(M5X0.8)
N1(One-touch Fitting For Φ1/8″)
N11(One-touch Fitting For Φ3/8″)
N3(One-touch Fitting For Φ5/32″)
N7(One-touch Fitting For Φ1/4″)
N9(One-touch Fitting For Φ5/16″)
NM(Mixed Sizes)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
Option a
-- Please select --
-(None)
D(DIN Rail Mounting (With Standard DIN Rail Length))
D0(With DIN Rail Bracket Without DIN Rail)
6
Option b
-- Please select --
-(None)
N(With Name Plate)
7
Option c
-- Please select --
-(None)
K(Special Wiring Specifications Except Double Wiring)
8
Option d
-- Please select --
-(None)
R(External Pilot)
9
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
10
-- UnSelected
-- Selected
-- Selection invalid