VQZ1000·2000·3000 Series 5 Port Solenoid Valve Base Mounted Plug Lead Unit Manifold Connector Kit
Option configuration
Reset
Details
Series
-- Please select --
1(VQZ1000)
2(VQZ2000)
3(VQZ3000)
1
No. Of Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
2
Bore Size
-- Please select --
01(Rc1/8)
02(Rc1/4)
C10(Φ10 One-touch Fitting)
C3(Φ3.2 One-touch Fitting)
C4(Φ4 One-touch Fitting)
C6(Φ6 One-touch Fitting)
C8(Φ8 One-touch Fitting)
CM(Mixture Of Port Sizes)
M5(M5 Thread)
N1(Φ1/8"One-touch Fitting)
N11(Φ3/8"One-touch Fitting)
N3(Φ5/32"One-touch Fitting)
N7(Φ1/4"One-touch Fitting)
N9(Φ5/16"One-touch Fitting)
NM(Mixed)
3
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
Option a
-- Please select --
-(None)
D(DIN Rail Mounting(With Standard DIN Rail Length))
D0(With DIN Rail Bracket Without DIN Rail)
5
Option b
-- Please select --
-(None)
N(With Name Plate)
6
Option c
-- Please select --
-(None)
R(External Pilot)
7
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid