VQZ1000·2000·3000 Series EX510 Gateway System Serial Transmission System Body Ported Manifold
Option configuration
Reset
Details
Manifold Series
-- Please select --
1(VQZ1000)
2(VQZ2000)
3(VQZ3000)
1
SI Unit
-- Please select --
-(NPN output (+COM))
N(PNP Output(-COM))
2
No. Of Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
3
P,R Port Thread Type
-- Please select --
-(Rc)
00F(G)
00N(NPT)
00T(NPTF)
4
Option a
-- Please select --
-(None)
D(DIN Rail Mounting(With Standard DIN Rail Length))
D0(DIN Rail Mounting(Without DIN Rail))
5
Option b
-- Please select --
-(None)
K(Special Wiring Specification(Except Double Wiring))
6
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
7
-- UnSelected
-- Selected
-- Selection invalid