Option configuration
Reset
Series
-- Please select --
5(VQC5000)
1
Porting Specifications
-- Please select --
1(Base Mounted Plug-in Unit)
2
Valve Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
3
Cylinder Port Size
-- Please select --
03(3/8)
04(1/2)
B(Bottom Ported 1/2)
CM(Mixed)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
Kit Type/Electrical Entry/Cable Length
-- Please select --
SD60(Serial Kit Without SI Unit)
SD6D(EtherCAT)
SD6EA(EtherNet/IP TM(2 Port))
SD6F(PROFINET)
SD6FA(PROFINET(IO-Link Unit))
SD6N(PROFIBUS DP)
SD6Q(DeviceNet TM)
SD6V(CC-Link)
SD6WE(EtherNet/IP Compatible Wireless Base)
SD6WF(PROFINET Compatible Wireless Base)
SD6WS(Wireless Remote)
SD6ZE(EtherNet/IP TM(1 Port))
6
End Plate Type
-- Please select --
-(Without End Plate)
2(M12 Power Supply Connector, B-coded)
3(7/8 Inch Power Supply Connector)
4(M12 Power Supply Connector IN/OUT, A-coded, Pin Arrangement 1)
5(M12 Power Supply Connector IN/OUT, A-coded, Pin Arrangement 2)
7
SI Unit Output Polarity
-- Please select --
-(Positive Common)
N(Negative Common)
8
I/O Unit Stations
-- Please select --
-(None)
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
9
Option
-- Please select --
-(None)
K(Special Wiring Specifications (Except For Double Wiring))
10