Option configuration
Reset
Series
-- Please select --
5(VQC5000)
1
Porting Specifications
-- Please select --
1(Base Mounted Plug-in Unit)
2
Valve Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
3
Cylinder Port Size
-- Please select --
03(3/8)
04(1/2)
B(Bottom Ported 1/2)
CM(Mixed)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
Kit Type/Electrical Entry/Cable Length
-- Please select --
SD0(Serial Kit Without SI Unit)
SDA(Protocol:EtherCAT;Number Of Outputs:32;Communication Connector:M12)
SDB(Protocol:EtherCAT;Number Of Outputs:16;Communication Connector:M12)
SEA(Protocol:EtherNet/IP;Number Of Outputs:32;Communication Connector:M12)
SEB(Protocol:EtherNet/IP;Number Of Outputs:16;Communication Connector:M12)
SFA(Protocol:PROFINET;Number Of Outputs:32;Communication Connector:M12)
SFB(Protocol:PROFINET;Number Of Outputs:16;Communication Connector:M12)
SFP(Protocol:PROFIsafe;Number Of Outputs:32;Communication Connector:M12)
SGA(Protocol:Ethernet POWERLINK;Number Of Outputs:32;Communication Connector:M12)
SGB(Protocol:Ethernet POWERLINK;Number Of Outputs:16;Communication Connector:M12)
SKA(Protocol:IO-Link;Number Of Outputs:32;Communication Connector:M12)
SNA(Protocol:PROFIBUS DP;Number Of Outputs:32;Communication Connector:M12)
SNB(Protocol:PROFIBUS DP;Number Of Outputs:16;Communication Connector:M12)
SNC(Protocol:PROFIBUS DP;Number Of Outputs:32;Communication Connector:D-Sub)
SND(Protocol:PROFIBUS DP;Number Of Outputs:16;Communication Connector:D-Sub)
SQA(Protocol:DeviceNet;Number Of Outputs:32;Communication Connector:M12)
SQB(Protocol:DeviceNet;Number Of Outputs:16;Communication Connector:M12)
SVA(Protocol:CC-Link;Number Of Outputs:32;Communication Connector:M12)
SVB(Protocol:CC-Link;Number Of Outputs:16;Communication Connector:M12)
6
SI Unit Output Polarity
-- Please select --
-(Positive Common)
N(Negative Common)
7
Option
-- Please select --
-(None)
K(Special Wiring Specifications (Except For Double Wiring))
8