VV5QC51-S-EX250.jpg
VQC5000 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit S Kit (Serial Transmission Kit): For EX250 Integrated-type (I/O) Serial Transmission System Manifold IP67 Compliant
Option configuration
Series
1
Porting Specifications
2
Valve Stations
3
Cylinder Port Size
4
Thread Type
5
Kit Type/Electrical Entry/Cable Length
6
SI Unit Output Polarity
7
Number Of Input Blocks
8
Input Block Type
9
Input Block Specifications
10
Option
11
-- UnSelected -- Selected -- Selection invalid