Option configuration
Reset
Series
-- Please select --
5(VQC5000)
1
Porting Specifications
-- Please select --
1(Base Mounted Plug-in Unit)
2
Valve Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
3
Cylinder Port Size
-- Please select --
03(3/8)
04(1/2)
B(Bottom Ported 1/2)
CM(Mixed)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
Kit Type/Electrical Entry/Cable Length
-- Please select --
SD0(Serial Kit Without SI Unit)
SDN(PROFIBUS DP)
SDQ(DeviceNet TM)
SDTA(AS-Interface, 8In/8Out, 31 Slave Modes, 2 Power Supply Systems)
SDTB(AS-Interface, 4In/4Out, 31 Slave Modes, 2 Power Supply Systems)
SDTC(AS-Interface, 8In/8Out, 31 Slave Modes, 1 Power Supply Systems)
SDTD(AS-Interface, 4In/4Out, 31 Slave Modes, 1 Power Supply Systems)
SDY(CANopen)
SDZEN(EtherNet/IP TM)
6
SI Unit Output Polarity
-- Please select --
-(Positive Common)
N(Negative Common)
7
Number Of Input Blocks
-- Please select --
-(Without SI Unit/Input Block(SD0))
0(Without Input Block)
1(With 1 Input Block)
2(With 2 Input Blocks)
3(With 3 Input Blocks)
4(With 4 Input Blocks)
5(With 5 Input Blocks)
6(With 6 Input Blocks)
7(With 7 Input Blocks)
8(With 8 Input Blocks)
8
Input Block Type
-- Please select --
-(Without Input Block)
1(M12,2 Input)
2(M12,4 Input)
3(M8,4 Input)
9
Input Block Specifications
-- Please select --
-(PNP Sensor Input Or Without Input Block)
N(NPN Sensor Input)
10
Option
-- Please select --
-(None)
K(Special Wiring Specifications (Except For Double Wiring))
11