Option configuration
Reset
Series
-- Please select --
5(VQC5000)
1
Porting Specifications
-- Please select --
1(Base Mounted Plug-in Unit)
2
Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
3
Cylinder Port Size
-- Please select --
03(3/8)
04(1/2)
B(Bottom Ported 1/2)
CM(Mixed)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
SI Unit
-- Please select --
SD0B(Without SI Unit)
SDAA(PROFINET EX245-SPN1A)
SDAB(PROFINET EX245-SPN2A)
SDAC(PROFINET EX245-SPN3A)
6
SI Unit Output Polarity
-- Please select --
-(Without SI Unit)
N(Negative Common)
7
With Or Without I/O Modules
-- Please select --
-(Without I/O Module)
Y(With I/O Module)
8
Number Of I/O Modules
-- Please select --
-(Without I/O Module)
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9
Option
-- Please select --
-(None)
K(Special Wiring Specifications (Except For Double Wiring))
10