VQC5000 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit Circular Connector Kit
Option configuration
Reset
Details
Series
-- Please select --
5(VQC5000)
1
Porting Specifications
-- Please select --
1(Base Mounted Plug-in Unit)
2
Valve Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
3
Cylinder Port Size
-- Please select --
03(3/8)
04(1/2)
B(Bottom Ported 1/2)
CM(Mixed)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
Kit Type/Electrical Entry/Cable Length
-- Please select --
MD0(Circular Connector Kit (26P) Without Cable)
MD1(Circular Connector Kit (26P) With 1.5m Cable)
MD2(Circular Connector Kit (26P) With 3.0m Cable)
MD3(Circular Connector Kit (26P) With 5.0m Cable)
6
Option
-- Please select --
-(None)
K(Special Wiring Specifications(Except For Double Wiring))
7
-- UnSelected
-- Selected
-- Selection invalid