VQC5000 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit Lead Wire Kit
Option configuration
Reset
Details
Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
1
Cylinder Port Size
-- Please select --
03(3/8)
04(1/2)
B(Bottom Ported 1/2)
CM(Mixed)
2
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
3
Kit Type/Electrical Entry/Cable Length
-- Please select --
LD0(Lead Wire Kit, 0.6 m Lead Wire)
LD1(Lead Wire Kit, 1.5 m Lead Wire)
LD2(Lead Wire Kit, 3.0 m Lead Wire)
4
Option
-- Please select --
-(None)
K(Special Wiring Specifications(Except For Double Wiring))
5
-- UnSelected
-- Selected
-- Selection invalid