VV5QC41-S-EX600.jpg
VQC4000 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit S Kit (Serial Transmission Kit): For EX600 Integrated-type (I/O) Serial Transmission System Manifold IP67 Compliant
Option configuration
Series
1
Porting Specifications
2
Valve Stations
3
Cylinder Port Size
4
Thread Type
5
Kit Type/Electrical Entry/Cable Length
6
End Plate Type
7
SI Unit Output Polarity
8
I/O Unit Stations
9
Option
10
-- UnSelected -- Selected -- Selection invalid