Option configuration
Reset
Series
-- Please select --
4(VQC4000)
1
Porting Specifications
-- Please select --
1(Base Mounted Plug-in Unit)
2
Valve Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
3
Cylinder Port Size
-- Please select --
02(1/4)
03(3/8)
B(Bottom Ported 1/4)
C10(With Φ10 One-touch Fitting)
C12(With Φ12 One-touch Fitting)
C6(With Φ6 One-touch Fitting)
C8(With Φ8 One-touch Fitting)
CM(Mixed)
N11(For Φ3/8")
N7(For Φ1/4")
N9(For Φ5/16")
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
Kit Type/Electrical Entry/Cable Length
-- Please select --
SD0(Without SI Unit)
SDN(PROFIBUS DP)
SDQ(DeviceNet)
SDTA(AS-Interface(8In/8Out,2 Isolated Common Type))
SDTB(AS-Interface(4In/4Out,2 Isolated Common Type))
SDTC(AS-Interface(8In/8Out,1 Common Type))
SDTD(AS-Interface(4In/4Out,1 Common Type))
SDY(CANopen)
SDZEN(EtherNet/IP)
6
SI Unit Output Polarity
-- Please select --
-(Positive Common Or Without Input Block)
N(Negative Common)
7
Number Of Input Blocks
-- Please select --
-(Without SI Unit/Input Block(SD0))
0(Without Input Block)
1(With 1 Input Block)
2(With 2 Input Block)
3(With 3 Input Block)
4(With 4 Input Block)
5(With 5 Input Block)
6(With 6 Input Block)
7(With 7 Input Block)
8(With 8 Input Block)
8
Input Block Type
-- Please select --
-(Without Input Block)
1(M12,2 Input)
2(M12,4 Input)
3(M8,4 Input)
9
Input Block Specifications
-- Please select --
-(PNP Sensor Input Or Without Input Block)
N(NPN Sensor Input)
10
Option
-- Please select --
-(None)
S(Direct EXH Outlet With Built-in Silencer)
K(Special Wiring Specifications (Except For Double Wiring))
KS(Special Wiring Specification (Excepting Double Wiring);Built-In Silencer, Direct Exhaust)
11