VV5QC-EX245.jpg
VQC4000-X24 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit Serial Transmission System EX245 Manifold
Option configuration
Area Code
1
Series
2
No. Of Stations
3
A/B Port Size
4
Pipe Thread Type
5
SI Unit
6
SI Unit Output Polarity
7
I/O Unit
8
I/O Unit Stations
9
Option:Special Wiring Specifications
10
Option:With Silencer
11
-- UnSelected -- Selected -- Selection invalid