VQC4000-X24 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit Serial Transmission System EX245 Manifold
Option configuration
Reset
Details
Area Code
-- Please select --
-(Assembled in Japan)
C-(Assembled in China)
1
Series
-- Please select --
4(VQC4000)
2
No. Of Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
3
A/B Port Size
-- Please select --
02(1/4")
03(3/8")
C0(Without One-touch Fitting (With A Clip))
C10(Φ10 One-touch Fitting)
C12(Φ12 One-touch Fitting)
C6(Φ6 One-touch Fitting)
C8(Φ8 One-touch Fitting)
N11(Φ3/8″ One-touch Fitting)
N13(Φ1/2″ One-touch Fitting)
N7(Φ1/4″ One-touch Fitting)
N9(Φ5/16″ One-touch Fitting)
4
Pipe Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
SI Unit
-- Please select --
SD0(Without SI Unit)
SDNA(PROFIBUS EX245-SPR1-X35)
SDNB(PROFIBUS EX245-SPR2-X35)
SDNC(PROFIBUS EX245-SPR1-X161)
SDNE(PROFIBUS EX245-SPR1-X165)
SDNG(PROFIBUS EX245-SPR1-X171)
SDNH(PROFIBUS EX245-SPR1-X172)
SDPA(INTERBUS EX245-SIB1-X35)
SDPB(INTERBUS EX245-SIB2-X35)
SDPC(INTERBUS EX245-SIB3-X35)
SDQA(DeviceNet EX245-SDN1-X35)
SDQB(DeviceNet EX245-SDN2-X35)
6
SI Unit Output Polarity
-- Please select --
-(Without SI Unit)
N(Negative Common)
7
I/O Unit
-- Please select --
-(Without I/O Unit)
Y(With I/O Unit)
8
I/O Unit Stations
-- Please select --
-(Without SI Unit)
0(Without I/O Unit)
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9
Option:Special Wiring Specifications
-- Please select --
-(Double Wiring)
K(Special Wiring Specifications(Except For Double Wiring))
10
Option:With Silencer
-- Please select --
-(None)
S(With 2 Silencers)
11
-- UnSelected
-- Selected
-- Selection invalid