VQC4000 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit Serial Transmission System EX245 Manifold
Option configuration
Reset
Details
Series
-- Please select --
4(VQC4000)
1
No. Of Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
2
A/B Port Size
-- Please select --
02(1/4)
03(3/8)
B(Bottom Piping 1/4)
C10(Φ10 One-touch Fitting)
C12(Φ12 One-touch Fitting)
C6(Φ6 One-touch Fitting)
C8(Φ8 One-touch Fitting)
CM(Mixed)
N11(Φ3/8″ One-touch Fitting)
N7(Φ1/4″ One-touch Fitting)
N9(Φ5/16″ One-touch Fitting)
3
Pipe Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
SI Unit
-- Please select --
SD0B(Without SI Unit)
SDAA(PROFINET EX245-SPN1A)
SDAB(PROFINET EX245-SPN2A)
SDAC(PROFINET EX245-SPN3A)
5
SI Unit Output Polarity
-- Please select --
-(Without SI Unit)
N(Negative Common)
6
I/O Unit
-- Please select --
-(Without I/O Unit)
Y(With I/O Unit)
7
I/O Unit Stations
-- Please select --
-(None)
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
8
Option
-- Please select --
-(Standard Type)
S(Built-In Silencer, Direct Exhaust)
K(Special Wiring Specifications(Except For Double Wiring))
KS(Special Wiring Specifications(Except For Double Wiring) + Built-In Silencer, Direct Exhaust)
9
-- UnSelected
-- Selected
-- Selection invalid